Product groups
Ball knobs thermoplastic, DIN 319 enhanced
K0158

Ball knobs thermoplastic, DIN 319 enhanced

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Black thermoplastic.
Bush steel.
Version:Steel electro zinc-plated.On request:Other colours.Drawing reference:
Form C: plastic thread
Form E: tapped bush
Form M: tapered hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0158 Ball knobs thermoplastic, DIN 319 enhanced 196 kB

Drawings (total overview)

Ball knobs thermoplastic, DIN 319 enhanced

Ball knobs thermoplastic DIN 319 enhanced, Form C, with plastic thread

More information

Drawings

Ball knobs thermoplastic DIN 319 enhanced, Form C, with plastic thread

Item selection/filter

Order No.FormDD1D6HTCADAcc.PriceOrder
K0158.11604CM4168156 on request
K0158.11605CM5168157,5 on request
K0158.12005CM52012187,5 on request
K0158.12006CM62012189 on request
K0158.12506CM6251522,59 on request
K0158.12508CM8251522,512 on request
K0158.13208CM832182912 on request
K0158.13210CM1032182915 on request
K0158.14010CM1040223715 on request
K0158.14012CM1240223715 on request

Ball knobs thermoplastic DIN 319 enhanced, Form E, with tapped bush

More information

Drawings

Ball knobs thermoplastic DIN 319 enhanced, Form E, with tapped bush

Item selection/filter

Order No.FormDD1D6HTCADAcc.PriceOrder
K0158.22005EM52012187,5 on request
K0158.22006EM62012187,5 on request
K0158.22506EM6251522,59 on request
K0158.22508EM8251522,59 on request
K0158.23208EM832182912 on request
K0158.23210EM1032182912 on request

Ball knobs thermoplastic DIN 319 enhanced, Form M, with tapered bore

More information

Drawings

Ball knobs thermoplastic DIN 319 enhanced, Form M, with tapered bore

Item selection/filter

Order No.FormDD1D6HTCADAcc.PriceOrder
K0158.32005M520121812 on request
K0158.32506M6251522,515 on request
K0158.32508M8251522,515 on request
K0158.33208M832182915 on request
K0158.33210M1032182915 on request
K0158.34010M1040223720 on request
K0158.34012M1240223720 on request