Product groups
Knurled knobs biopolymer
K0247

Knurled knobs biopolymer

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Bush or screw stainless steel 1.4305.
Version:Natural beech with wood fibre optic or coloured black grey.
Bush and threaded pin bright stainless steel.
Note:Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0247 Knurled knobs biopolymer 187 kB

Drawings (total overview)

Knurled knobs biopolymer

Knurled knobs biopolymer with internal thread

More information

Drawings

Knurled knobs biopolymer with internal thread

Item selection/filter

Knurled knobs biopolymer with external thread

More information

Drawings

Knurled knobs biopolymer with external thread

Item selection/filter

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33