Product groups
Star grip, Form K, with tapped bush
K1090_K

Star grip, Form K, with tapped bush

go back

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Tapped bush brass.
Version:Grip, black.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1090_K Star grip, Form K, with tapped bush 172 kB

Drawings

Star grip, Form K, with tapped bush

Item selection/filter

Order No.Form

DD1D2D6HH3TT1CADAcc.PriceOrder
K1090.23005KM5301592211141,5 on request
K1090.23006KM6301592211101,5 on request
K1090.24006KM640171224,512161 on request
K1090.24008KM840171224,512141 on request
K1090.24010KM1040171224,512141 on request
K1090.25008KM8502014,52915,5141,5 on request
K1090.25010KM10502014,52915,5141,5 on request
K1090.25012KM12502014,52915,5181,5 on request
K1090.26010KM106024183418211,5 on request
K1090.26012KM126024183418181,5 on request