Product groups
Star gripsaluminium, similar to DIN 6336
K0149

Star grips aluminium, similar to DIN 6336

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Aluminium.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Vibratory ground or ground and polished.
Grub screw and pin bright.
On request:Blank star grips (not tumbled).Drawing reference:
Form A: blank
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0149 Star gripsaluminium, similar to DIN 6336 176 kB

Drawings (total overview)

Star gripsaluminium, similar to DIN 6336

Item selection/filter

Order No.FormSurface finish
body
DD1D2D6HH3LTT1CADAcc.PriceOrder
K0149.14008Atumbled-4014-2613--- on request
K0149.15010Atumbled-5018-3417--- on request
K0149.16312Atumbled-6320-4221--- on request
K0149.18016Atumbled-8025-5225--- on request
K0149.240082Bpolished84014-2513--- on request
K0149.250102Bpolished105018-3217--- on request
K0149.263122Bpolished126320-4021--- on request
K0149.280162Bpolished168025-5025--- on request
K0149.24008Btumbled84014-2513--- on request
K0149.25010Btumbled105018-3217--- on request
K0149.26312Btumbled126320-4021--- on request
K0149.28016Btumbled168025-5025--- on request
K0149.340082Cpolished84014-2513-1518 on request
K0149.350102Cpolished105018-3217-1821 on request
K0149.363122Cpolished126320-4021-2225 on request
K0149.380162Cpolished168025-5025-2832 on request
K0149.34008Ctumbled84014-2513-1518 on request
K0149.35010Ctumbled105018-3217-1821 on request
K0149.36312Ctumbled126320-4021-2225 on request
K0149.38016Ctumbled168025-5025-2832 on request
K0149.440082DpolishedM840148,42513-12- on request
K0149.450102DpolishedM10501810,53217-16- on request
K0149.463122DpolishedM126320134021-20- on request
K0149.480162DpolishedM168025175025-30- on request
K0149.44008DtumbledM840148,42513-12- on request
K0149.45010DtumbledM10501810,53217-16- on request
K0149.46312DtumbledM126320134021-20- on request
K0149.48016DtumbledM168025175025-30- on request
K0149.540082EpolishedM84014-2513-1518 on request
K0149.550102EpolishedM105018-3217-1821 on request
K0149.563122EpolishedM126320-4021-2225 on request
K0149.580162EpolishedM168025-5025-2832 on request
K0149.54008EtumbledM84016-2513-1518 on request
K0149.55010EtumbledM105018-3217-1821 on request
K0149.56312EtumbledM126320-4021-2225 on request
K0149.58016EtumbledM168025-5025-2832 on request
K0149.64008X20LtumbledM84014-25-20-- on request
K0149.64008X25LtumbledM84014-25-25-- on request
K0149.64008X40LtumbledM84014-25-40-- on request
K0149.64008X30LtumbledM84014-25-30-- on request
K0149.65010X30LtumbledM105018-32-30-- on request
K0149.65010X40LtumbledM105018-32-40-- on request
K0149.65010X25LtumbledM105018-32-25-- on request
K0149.65010X50LtumbledM105018-32-50-- on request
K0149.66312X30LtumbledM126320-40-30-- on request
K0149.66312X40LtumbledM126320-40-40-- on request
K0149.66312X50LtumbledM126320-40-50-- on request
K0149.66312X60LtumbledM126320-40-60-- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33