Product groups
Knurled knobs, Form E, with tapped bush
K1223_E

Knurled knobs, Form E, with tapped bush

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31, black.
Tapped bush, steel or brass.
Version:Tapped bush, electro zinc-plated or bright brass.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1223_E Knurled knobs, Form E, with tapped bush 258 kB

Drawings

Knurled knobs, Form E, with tapped bush

Item selection/filter

Order No.FormComponent
material
D

D1D2HH1TCADAcc.PriceOrder
K1223.212205EbrassM522121366 on request
K1223.202606EsteelM62617201410 on request
K1223.202608EsteelM82617201412 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33