Product groups
Triangular grips, internal thread
K1020_IG

Triangular grips, internal thread

go back

Item description/product images

DescriptionMaterial:Grip glass-bead reinforced thermoplastic.
Cap thermoplastic.
Steel parts grade 5.8.
Version:Grip and cap black grey (RAL 7021).
Steel parts blue-passivated.
On request:Other screw lengths and colours.
Metal parts stainless steel.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1020_IG Triangular grips, internal thread 170 kB

Drawings

Triangular grips, internal thread

Item selection/filter

Order No.FormD

D1D2HH1TCADAcc.PriceOrder
K1020.18008KM88029,253,53117 on request
K1020.18010KM108029,253,53117 on request
K1020.18012KM128029,253,53117 on request

Other items in this category