Product groups
Five lobe grips plastic lockable with internal thread
K1378_IG

Five lobe grips plastic lockable with internal thread

go back

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Bush steel grade 5.8 or stainless steel 1.4305.

Version:Grip black grey RAL 7021 or red similar to RAL 3020.
Steel parts trivalent blue passivated.
Stainless steel bright.
Note:Lockable five lobe grips prevent unauthorised loosening of the screw connection.
The cylinder lock forms a positive lock between grip and screw.
When unlocked the grip rotates freely without driving the screw, preventing unauthorised opening of the screw connection.

The lockable five lobe grips are supplied with 2 keys each.
The key can be removed in the open and closed position.
The locks are a single-key system, i.e. the same key works in all locks.
On request:Other versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1378_IG Five lobe grips plastic lockable with internal thread 326 kB

Drawings

Five lobe grips plastic lockable with internal thread

Item selection/filter

Order No.Component
material
Main
colour
D

D1D2HH1TCADAcc.PriceOrder
K1378.6806steelblack greyM668241045,517 on request
K1378.6808steelblack greyM868241045,517 on request
K1378.6810steelblack greyM1068241045,517 on request
K1378.06806stainless steelblack greyM668241045,517 on request
K1378.06808stainless steelblack greyM868241045,517 on request
K1378.06810stainless steelblack greyM1068241045,517 on request
K1378.846806steelredM668241045,517 on request
K1378.846808steelredM868241045,517 on request
K1378.846810steelredM1068241045,517 on request
K1378.0846806stainless steelredM668241045,517 on request
K1378.0846808stainless steelredM868241045,517 on request
K1378.0846810stainless steelredM1068241045,517 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33