Product groups
Five lobe grips ergonomic with internal thread
K0786_IG

Five lobe grips ergonomic with internal thread

go back

Item description/product images

DescriptionMaterial:

Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bushing steel grade 5.8 or stainless steel 1.4305.

Version:Steel trivalent blue passivated.
Stainless steel, bright.
Note:The colour combination
black grey RAL 7021 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.
On request:Other versions.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0786_IG Five lobe grips ergonomic with internal thread 178 kB

Drawings

Five lobe grips ergonomic with internal thread

Item selection/filter

Order No.FormComponent
material
D

D1D2HH1TCADAcc.PriceOrder
K0786.6308KsteelM86326451017 on request
K0786.6310KsteelM106326451017 on request
K0786.06308Kstainless steelM86326451017 on request
K0786.06310Kstainless steelM106326451017 on request