Product groups

Item description/product images

DescriptionMaterial:

Sleeve, steel or 1.4303 stainless steel.
Spring, 1.4310 stainless steel wire.

Version:Sleeve, steel nickel-plated, stainless steel bright.
Spring, bright.
Note:Spring sleeves are mainly used as indexing and positioning elements.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1277_A Spring sleeves, Form A 169 kB

Drawings

Spring sleeves, Form A

Item selection/filter

Order No.Main
material
FormD1LL2L by F1L by F2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Spring stiffness
N/mm
CADAcc.PriceOrder
K1277.112216steelA2,2167,81210,52,230,53 on request
K1277.112608steelA2,683,86,55,21,120,7 on request
K1277.113012steelA312698,76,26,82 on request
K1277.113016steelA3168,51310,74,88,41,6 on request
K1277.113412steelA3,412697,8571,69 on request
K1277.113415steelA3,4157,3128,25,913,31,95 on request
K1277.114014steelA4148129512,32,45 on request
K1277.115016steelA51681310,48152,7 on request
K1277.123016stainless steelA31681310,64,88,61,6 on request