Product groups

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Note:For H7 holes. Turning the grub screw creates a surface pressure. Use a face pin spanner to turn the bush to the desired position and lock it in place with the grub screw.Application:These eccentric bushes can be used as e.g. stops or tolerance compensators.

1) DIN 332-1 centre bore, Form A
2) Basic form with centring
3) With scale groove for visual stop
4) Through hole
5) Tapped hole
Advantages:- Easy handling
- Grub screw clamping
- Minimal installation space
- Arbitrary mounting position
- Customised application
- Versatile use
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1292 Eccentric bushes with centre bore 261 kB

Drawings

Eccentric bushes with centre bore

Item selection/filter

Order No.D

D1D2D3HMSWTTightening
torque
Nm
CADAcc.PriceOrder
K1292.101101012,129,82,2521,91,5 on request
K1292.12112121,63,3511,8222,91,5 on request
K1292.15115152,55,314,82,252,54,62 on request
K1292.181181848,515,82,252,57,42 on request
K1292.201202048,519,8337,45 on request