Product groups
Spring plungers smooth version, self-clamping, plastic
K1171

Spring plungers smooth version, self-clamping, plastic

go back

Item description/product images

DescriptionMaterial:Sleeve thermoplastic.
Spring stainless steel.
Ball stainless steel or POM.
Version:Sleeve black.
Ball hardened, bright.
Note:The self-locking function of the spring plunger enables simple assembly and secure overhead installation.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1171 Spring plungers smooth version, self-clamping, plastic 142 kB

Drawings

Spring plungers smooth version, self-clamping, plastic

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
D

D1D2LL1HSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1171.04stainless steel434,6510,836,5on request
K1171.05stainless steel545,661169,4on request
K1171.06stainless steel656,5711,66,212,6on request
K1171.08stainless steel86,58,5911,91020,4on request
K1171.10stainless steel1081113,51,52,411,922,3on request
K1171.204POM434,6510,836,5on request
K1171.205POM545,661169,4on request
K1171.206POM656,5711,66,212,6on request
K1171.208POM86,58,5911,91020,4on request
K1171.210POM1081113,51,52,411,922,3on request