Product groups
Spring plungers push-pullwith rotation lock
K0977

Spring plungers push-pull with rotation lock

go back

Item description/product images

DescriptionMaterial:Steel.Version:Threaded sleeve trivalent blue passivated.
Screw case hardened and black oxidised.
Spring strength - standard or intensified.
Note:The push-pull spring plungers, also called two-way spring plungers are used to engage, position or clamp various components. The hexagonal tapped pin which cannot rotate can be used for traction or thrust.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0977 Spring plungers push-pullwith rotation lock 165 kB

Drawings (total overview)

Spring plungers push-pullwith rotation lock

Push-Pull spring plungers with rotation lock Form I

More information

Drawings

Push-Pull spring plungers with rotation lock Form I

Item selection/filter

Order No.FormSpring
strength
DSWD1D2D3F1
N
F2
N
HLL1L3T
min.
CADAcc.PriceOrder
K0977.1112IstandardM12X1,58M45,56,7816386,122027,51,388 on request
K0977.1116IstandardM16x1,511M581025718,728381,310 on request
K0977.1120IstandardM20X1,514M61012,24014010,334472,712 on request
K0977.1212IintensifiedM12X1,58M45,56,7820606,122027,51,388 on request
K0977.1216IintensifiedM16x1,511M5810351038,728381,310 on request
K0977.1220IintensifiedM20X1,514M61012,26017510,334472,712 on request

Push-Pull spring plungers with rotation lock Form H

More information

Drawings

Push-Pull spring plungers with rotation lock Form H

Item selection/filter

Order No.Form

Spring
strength
DD1D2D3F1
N
F2
N
HLL1L3RSWT
min.
CADAcc.PriceOrder
K0977.2112HstandardM12X1,5M45,56,7816386,122027,51,385,588 on request
K0977.2116HstandardM16x1,5M581025718,728381,371110 on request
K0977.2120HstandardM20X1,5M61012,24014010,334472,791412 on request
K0977.2212HintensifiedM12X1,5M45,56,7820606,122027,51,385,588 on request
K0977.2216HintensifiedM16x1,5M5810351038,728381,371110 on request
K0977.2220HintensifiedM20X1,5M61012,26017510,334472,791412 on request

Push-Pull spring plungers with rotation lock Form K

More information

Drawings

Push-Pull spring plungers with rotation lock Form K

Item selection/filter

Order No.FormSpring
strength
DSWD1D2D3F1
N
F2
N
HLL1L3T
min.
CADAcc.PriceOrder
K0977.3112KstandardM12X1,58M45,56,7816386,122027,51,388 on request
K0977.3116KstandardM16x1,511M581025718,728381,310 on request
K0977.3120KstandardM20X1,514M61012,24014010,334472,712 on request
K0977.3212KintensifiedM12X1,58M45,56,7820606,122027,51,388 on request
K0977.3216KintensifiedM16x1,511M5810351038,728381,310 on request
K0977.3220KintensifiedM20X1,514M61012,26017510,334472,712 on request