Product groups
Eccentric bushes and assembly tools for lateral spring plungers
K0369

Eccentric bushes and assembly tools for lateral spring plungers

go back

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Note:Eccentric bushes enable lateral spring plungers to be precisely positioned with regard to the workpiece.Drawing reference:
1) assembly tool
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0369 Eccentric bushes and assembly tools for lateral spring plungers 239 kB

Drawings (total overview)

Eccentric bushes and assembly tools for lateral spring plungers

Assembly tools for lateral spring plungers

More information

Drawings

Assembly tools for lateral spring plungers

Item selection/filter

Order No.

ItemSuitable for
lateral spring plungers
with D =
CADAcc.PriceOrder
K0369.03Assembly tool6 on request
K0369.05Assembly tool10 on request
K0369.08Assembly tool12 on request
K0369.10Assembly tool16 on request

Eccentric bushes for lateral spring plungers

More information

Drawings

Eccentric bushes for lateral spring plungers

Item selection/filter

Order No.

ItemD1D2D3HMSuitable for
lateral spring plungers
with D =
CADAcc.PriceOrder
K0369.120Holder126129,926 on request
K0369.160Holder16101611,9210 on request
K0369.180Holder18121813,9212 on request
K0369.250Holder25162517,9316 on request