Product groups
Spring plungers with slot and ceramic ball, stainless steel
K0609

Spring plungers with slot and ceramic ball, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel version A1:
Threaded sleeve 1.4305.
Spring 1.4310.
Ball ceramic Si3N4

Stainless steel version A4:
Threaded sleeve 1.4404.
Spring 1.4401.
Ball ceramic Si3N4.

Version:Bright.Note:

Silicon nitride Si3N4 is characterised in particular by a combination of outstanding material properties. These include high ductility and strength, excellent wear properties and good chemical resistance.

The materials used enable a wide range of applications. Spring plungers made from A4 stainless steel are recommended for applications that require with very high corrosion resistance.

Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0609 Spring plungers with slot and ceramic ball, stainless steel 164 kB

Drawings

Spring plungers with slot and ceramic ball, stainless steel

Item selection/filter

Order No.

Steel
code
DD1HLNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
carrier formCADAcc.PriceOrder
K0609.031.4305M31,50,470,41,53slot on request
K0609.0311.4404M31,50,470,41,53slot on request
K0609.041.4305M42,50,890,6410slot on request
K0609.0411.4404M42,50,890,6410slot on request
K0609.051.4305M530,9120,8611sloton request
K0609.0511.4404M530,9120,8611slot on request
K0609.061.4305M63,51141913sloton request
K0609.0611.4404M63,51141913slot on request
K0609.081.4305M851,5161,21530sloton request
K0609.0811.4404M851,5161,21530slot on request
K0609.101.4305M1062191,62035sloton request
K0609.1011.4404M1062191,62035slot on request
K0609.121.4305M1282,52223055sloton request
K0609.1211.4404M1282,52223055slot on request
K0609.161.4305M16103,5242,565125sloton request
K0609.1611.4404M16103,5242,565125slot on request