Product groups
Spring plungers with hex socket and flat POM thrust pin, steel, with thread lock
K1373

Spring plungers with hex socket and flat POM thrust pin, steel,...

go back

Item description/product images

DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin POM.
Spring grade D spring steel wire.

Thread lock nylon.
Version:Black oxidised.Note:These spring plungers are chiefly used as ejectors and spring stops in machine construction.
The thrust pin is actuated in the axial direction.
Drawing reference:
L2 = ca. two full threads

1) grub screw glued-in
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1373 Spring plungers with hex socket and flat POM thrust pin, steel, with thread lock 285 kB

Drawings

Spring plungers with hex socket and flat POM thrust pin, steel, with thread lock
Spring plungers with hex socket and flat POM thrust pin, steel, with thread lock

Item selection/filter

Order No.

DD1HLL1T1NSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
Order No.
Assembly key
CADAcc.PriceOrder
K1373.05M52,42,31870,80,81,56200,120,08K0317.905 on request
K1373.06M62,72,52071127200,450,22K0317.906 on request
K1373.08M83,532281,41,22,59351,050,37K0317.908 on request
K1373.10M10432291,41,639351,30,6K0317.910 on request
K1373.12M12642810224125521,3K0317.912 on request
K1373.16M167,5532142,52,55451003,93K0317.916 on request