Product groups

Item description/product images

DescriptionMaterial:

Fibreglass reinforced polyamide.
Ball pins, steel or stainless steel 1.4301.

Version:Black or grey
Ball pins electro zinc-plated (steel) or bright (stainless steel).

Note:Quick lock for swing and sliding doors. The elongated holes enable flexible positioning on aluminium profiles and panel elements.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1294 Ball catches 154 kB

Drawings

Ball catches

Item selection/filter

Order No.

Main
colour
Component
material
Retaining
force
F1 N
CADAcc.PriceOrder
K1294.400blacksteel40 on request
K1294.401blackstainless steel40 on request
K1294.500blacksteel50 on request
K1294.501blackstainless steel50 on request
K1294.4001greysteel40 on request
K1294.4011greystainless steel40 on request
K1294.5001greysteel50 on request
K1294.5011greystainless steel50 on request