Product groups
Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, no locking slot, with locknut
K0339_B

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

DescriptionMaterial:

Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve $s1.4305..
Locking pin hardened 1.4034.
Locking pin not hardened $s1.4305..

Mushroom grip. thermoplastic.

Version:Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Mushroom grip thermoplastic black grey RAL7021.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0339_B Indexing plungers, steel or stainless steel with plastic mushroom grip and locknut 251 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip and cap, no locking slot, with locknut

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0339.2105Bsteelhardened5M10x1214717715513171,3512  on request
K0339.2206Bsteelhardened6M12x1,5255620817614191,8614  on request
K0339.2308Bsteelhardened8M16x1,53374261023819242,31535  on request
K0339.2410Bsteelhardened10M20x1,533802812251022302,81534 on request
K0339.02105Bstainless steelhardened5M10x1214717715513171,3512  on request
K0339.02206Bstainless steelhardened6M12x1,5255620817614191,8614  on request
K0339.02308Bstainless steelhardened8M16x1,53374261023819242,31535  on request
K0339.02410Bstainless steelhardened10M20x1,533802812251022302,81534 on request
K0339.12105Bstainless steelnot hardened5M10x1214717715513171,3512  on request
K0339.12206Bstainless steelnot hardened6M12x1,5255620817614191,8614  on request
K0339.12308Bstainless steelnot hardened8M16x1,53374261023819242,31535  on request
K0339.12410Bstainless steelnot hardened10M20x1,533802812251022302,81534 on request