Product groups
Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and cap, with locking slot
K0347_M

Indexing plungers, steel or stainless steel, smooth version...

go back

Item description/product images

DescriptionMaterial:

Steel version:
Indexing pin hardened:
Sleeve 1.0403 weldable.
Indexing pin grade 5.8.

Stainless steel version:
Indexing pin hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4034.

Indexing pin not hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4305.

Mushroom knob black grey thermoplastic.

Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:If the indexing plunger is welded on, the sleeve should be tack welded so that the spring is not thermally damaged due to high temperatures.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0347_M Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and locking slot 156 kB

Drawings

Indexing plungers, steel or stainless steel, smooth version without collar, with plastic mushroom grip and cap, with locking slot

Item selection/filter

Order No.FormMain
material
Surface finish
body
DD1D2LL1Travel
S
Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0347.2105Msteelhardened51221472451,3512 on request
K0347.2206Msteelhardened61425562861,8614 on request
K0347.2308Msteelhardened81833743682,31535 on request
K0347.2410Msteelhardened1022338040102,81534 on request
K0347.02105Mstainless steelhardened51221472451,3512 on request
K0347.02206Mstainless steelhardened61425562861,8614 on request
K0347.02308Mstainless steelhardened81833743682,31535 on request
K0347.02410Mstainless steelhardened1022338040102,81534 on request
K0347.12105Mstainless steelnot hardened51221472451,3512 on request
K0347.12206Mstainless steelnot hardened61425562861,8614 on request
K0347.12308Mstainless steelnot hardened81833743682,31535 on request
K0347.12410Mstainless steelnot hardened1022338040102,81534 on request