Product groups
Clamping levers ECO, plastic with external thread, threaded pin stainless steel
K1743

Clamping levers ECO, plastic with external thread, threaded pin...

go back

Item description/product images

DescriptionMaterial:Grip lever and insert made from reinforced thermoplastic.
Screw stainless steel
Version:Stainless steel bright.Type of operation:When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.On request:Special versions.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1743 Clamping levers ECO, plastic with external thread, threaded pin stainless steel 251 kB

Drawings

Clamping levers ECO, plastic with external thread, threaded pin stainless steel

Item selection/filter

Overview of items (compressed)
Order No.Main
colour
XD

D1D2HH1H2H3H4AA1BLNo. of
teeth
CADAcc.PriceOrder
K1743.1041X10black grey RAL 7021M41013,213,822,7515,231,828,939,946,87,91012 on request
K1743.1041X15black grey RAL 7021M41013,213,822,7515,231,828,939,946,87,91512 on request
K1743.1041X20black grey RAL 7021M41013,213,822,7515,231,828,939,946,87,92012 on request
K1743.1051X10black grey RAL 7021M51013,213,822,7515,231,828,939,946,87,91012 on request
K1743.1051X15black grey RAL 7021M51013,213,822,7515,231,828,939,946,87,91512 on request
K1743.1051X20black grey RAL 7021M51013,213,822,7515,231,828,939,946,87,92012 on request
K1743.1051X25black grey RAL 7021M51013,213,822,7515,231,828,939,946,87,92512 on request
K1743.2051X10black grey RAL 7021M513,518,819,527,45,520,741,93865,27510,51012 on request
K1743.2051X15black grey RAL 7021M513,518,819,527,45,520,741,93865,27510,51512 on request
K1743.2051X20black grey RAL 7021M513,518,819,527,45,520,741,93865,27510,52012 on request
K1743.2051X25black grey RAL 7021M513,518,819,527,45,520,741,93865,27510,52512 on request
K1743.2051X30black grey RAL 7021M513,518,819,527,45,520,741,93865,27510,53012 on request
K1743.2051X40black grey RAL 7021M513,518,819,527,45,520,741,93865,27510,54012 on request
K1743.2061X10black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,51012 on request
K1743.2061X15black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,51512 on request
K1743.2061X20black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,52012 on request
K1743.2061X25black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,52512 on request
K1743.2061X30black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,53012 on request
K1743.2061X40black grey RAL 7021M613,518,819,527,45,520,741,93865,27510,54012 on request
K1743.2081X10black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,51012 on request
K1743.2081X15black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,51512 on request
K1743.2081X20black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,52012 on request
K1743.2081X25black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,52512 on request
K1743.2081X30black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,53012 on request
K1743.2081X40black grey RAL 7021M813,518,819,527,45,520,741,93865,27510,54012 on request
K1743.3081X20black grey RAL 7021M81721,222,2401031,458,153,380,391,311,72012 on request
K1743.3081X25black grey RAL 7021M81721,222,2401031,458,153,380,391,311,72512 on request
K1743.3081X30black grey RAL 7021M81721,222,2401031,458,153,380,391,311,73012 on request
K1743.3081X40black grey RAL 7021M81721,222,2401031,458,153,380,391,311,74012 on request
K1743.3081X50black grey RAL 7021M81721,222,2401031,458,153,380,391,311,75012 on request
K1743.3081X60black grey RAL 7021M81721,222,2401031,458,153,380,391,311,76012 on request
K1743.3101X20black grey RAL 7021M101721,222,2401031,458,153,380,391,311,72012 on request
K1743.3101X25black grey RAL 7021M101721,222,2401031,458,153,380,391,311,72512 on request
K1743.3101X30black grey RAL 7021M101721,222,2401031,458,153,380,391,311,73012 on request
K1743.3101X40black grey RAL 7021M101721,222,2401031,458,153,380,391,311,74012 on request
K1743.3101X50black grey RAL 7021M101721,222,2401031,458,153,380,391,311,75012 on request
K1743.3101X60black grey RAL 7021M101721,222,2401031,458,153,380,391,311,76012 on request
K1743.10484X10traffic red RAL 3020M41013,213,822,7515,231,828,939,946,87,91012 on request
K1743.10484X15traffic red RAL 3020M41013,213,822,7515,231,828,939,946,87,91512 on request
K1743.10484X20traffic red RAL 3020M41013,213,822,7515,231,828,939,946,87,92012 on request
K1743.10584X10traffic red RAL 3020M51013,213,822,7515,231,828,939,946,87,91012 on request
K1743.10584X15traffic red RAL 3020M51013,213,822,7515,231,828,939,946,87,91512 on request
K1743.10584X20traffic red RAL 3020M51013,213,822,7515,231,828,939,946,87,92012 on request
K1743.10584X25traffic red RAL 3020M51013,213,822,7515,231,828,939,946,87,92512 on request
K1743.20584X10traffic red RAL 3020M513,518,819,527,45,520,741,93865,27510,51012 on request
K1743.20584X15traffic red RAL 3020M513,518,819,527,45,520,741,93865,27510,51512 on request
K1743.20584X20traffic red RAL 3020M513,518,819,527,45,520,741,93865,27510,52012 on request
K1743.20584X25traffic red RAL 3020M513,518,819,527,45,520,741,93865,27510,52512 on request
K1743.20584X30traffic red RAL 3020M513,518,819,527,45,520,741,93865,27510,53012 on request
K1743.20584X40traffic red RAL 3020M513,518,819,527,45,520,741,93865,27510,54012 on request
K1743.20684X10traffic red RAL 3020M613,518,819,527,45,520,741,93865,27510,51012 on request
K1743.20684X15traffic red RAL 3020M613,518,819,527,45,520,741,93865,27510,51512 on request
K1743.20684X20traffic red RAL 3020M613,518,819,527,45,520,741,93865,27510,52012 on request
K1743.20684X25traffic red RAL 3020M613,518,819,527,45,520,741,93865,27510,52512 on request
K1743.20684X30traffic red RAL 3020M613,518,819,527,45,520,741,93865,27510,53012 on request
K1743.20684X40traffic red RAL 3020M613,518,819,527,45,520,741,93865,27510,54012 on request
K1743.20884X10traffic red RAL 3020M813,518,819,527,45,520,741,93865,27510,51012 on request
K1743.20884X15traffic red RAL 3020M813,518,819,527,45,520,741,93865,27510,51512 on request
K1743.20884X20traffic red RAL 3020M813,518,819,527,45,520,741,93865,27510,52012 on request
K1743.20884X25traffic red RAL 3020M813,518,819,527,45,520,741,93865,27510,52512 on request
K1743.20884X30traffic red RAL 3020M813,518,819,527,45,520,741,93865,27510,53012 on request
K1743.20884X40traffic red RAL 3020M813,518,819,527,45,520,741,93865,27510,54012 on request
K1743.30884X20traffic red RAL 3020M81721,222,2401031,458,153,380,391,311,72012 on request
K1743.30884X25traffic red RAL 3020M81721,222,2401031,458,153,380,391,311,72512 on request
K1743.30884X30traffic red RAL 3020M81721,222,2401031,458,153,380,391,311,73012 on request
K1743.30884X40traffic red RAL 3020M81721,222,2401031,458,153,380,391,311,74012 on request
K1743.30884X50traffic red RAL 3020M81721,222,2401031,458,153,380,391,311,75012 on request
K1743.30884X60traffic red RAL 3020M81721,222,2401031,458,153,380,391,311,76012 on request
K1743.31084X20traffic red RAL 3020M101721,222,2401031,458,153,380,391,311,72012 on request
K1743.31084X25traffic red RAL 3020M101721,222,2401031,458,153,380,391,311,72512 on request
K1743.31084X30traffic red RAL 3020M101721,222,2401031,458,153,380,391,311,73012 on request
K1743.31084X40traffic red RAL 3020M101721,222,2401031,458,153,380,391,311,74012 on request
K1743.31084X50traffic red RAL 3020M101721,222,2401031,458,153,380,391,311,75012 on request
K1743.31084X60traffic red RAL 3020M101721,222,2401031,458,153,380,391,311,76012 on request