Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.
Ball hardened.
Note:Can be used with
K1941
K1943
K1944
K1233
K1945
K1946.010
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1961_A Revolving ball 150 kB

Drawings

Revolving ball

Item selection/filter

Order No.ItemVersion 1F
max. kN
CADAcc.PriceOrder
K1961.05Attachmentwith revolving ball30 on request