Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.Note:Can be used with
K1941
K1943
K1944
K1233
K1945
K1946.010
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1961_P Prism 142 kB

Drawings

Prism

Item selection/filter

Order No.ItemD

D
min.
D1D2LACADAcc.PriceOrder
K1961.02Prism insert501045422332 on request
K1961.021Prism insert1002265623856 on request