Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Screw carbon steel.
Ball ball-bearing steel.
Version:Screw grade min. 10.9, black.
Ball hardened, bright.
Note:Form A with full ball is used when a clean, polished pressure surface is required.
Non-parallel faces can be clamped, tensioned or supported distortion-free using Forms B and F with flattened balls, as the pivoting balls adapt up to 9°.
To prevent the ball from pivoting by more than 9°, Forms BV and FV with rotation lock must be selected.
Drawing reference:
Form A: full ball
Form B: flattened ball
Form BV: flattened ball, rotation lock
Form F: serrated flattened ball
Form FV: serrated flattened ball, rotation lock
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0380 Ball-end thrust screws with head 219 kB
 Grades 39,9 kB

Drawings (total overview)

Ball-end thrust screws with head

Ball-end thrust screws with head Form A, with full ball

More information

Drawings

Ball-end thrust screws with head Form A, with full ball

Item selection/filter

Order No.FormDD3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.10410AM479,92,142,533,5 on request
K0380.10416AM4715,92,142,533,5 on request
K0380.10420AM4719,92,142,533,5 on request
K0380.10512AM58,512,12,45344,5 on request
K0380.10516AM58,516,12,45344,5 on request
K0380.10520AM58,520,12,45344,5 on request
K0380.10620AM61020,836459 on request
K0380.10630AM61030,836459 on request
K0380.10640AM61040,8166459 on request
K0380.10820AM81321,23,585,5615 on request
K0380.10835AM81336,23,585,5615 on request
K0380.10850AM81351,22285,5615 on request
K0380.11025AM101626,74,5107820 on request
K0380.11040AM101641,74,5107820 on request
K0380.11060AM101661,728107820 on request
K0380.11230AM1218325128,51030 on request
K0380.11250AM1218525128,51030 on request
K0380.11280AM12188244128,51030 on request
K0380.11640AM162443,3616121460 on request
K0380.11660AM162463,3616121460 on request
K0380.11680AM162483,33616121460 on request
K0380.12050AM203054,27,520151790 on request
K0380.12080AM203084,22820151790 on request
K0380.120100AM2030104,24820151790 on request
K0380.12460AM243664,79241819120 on request
K0380.12490AM243694,730241819120 on request
K0380.124120AM2436124,760241819120 on request

Ball-end thrust screws with head Form B, with flattened ball

More information

Drawings

Ball-end thrust screws with head Form B, with flattened ball

Item selection/filter

Order No.FormDD1D3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.20410BM41,479.72,142,533,5 on request
K0380.20416BM41,4715,72,142,533,5 on request
K0380.20420BM41,4719,72,142,533,5 on request
K0380.20512BM528,511,72,45344,5 on request
K0380.20516BM528,515,72,45344,5 on request
K0380.20520BM528,519,72,45344,5 on request
K0380.20620BM63,2102036459 on request
K0380.20630BM63,2103036459 on request
K0380.20640BM63,21040166459 on request
K0380.20820BM84,513203,585,5615 on request
K0380.20835BM84,513353,585,5615 on request
K0380.20850BM84,513502285,5615 on request
K0380.21025BM10616254,5107820 on request
K0380.21040BM10616404,5107820 on request
K0380.21060BM106166028107820 on request
K0380.21230BM127,218305128,51030 on request
K0380.21250BM127,218505128,51030 on request
K0380.21280BM127,2188044128,51030 on request
K0380.21640BM1610,72440616121460 on request
K0380.21660BM1610,72460616121460 on request
K0380.21680BM1610,724803616121460 on request
K0380.22050BM2013,530507,520151790 on request
K0380.22080BM2013,530802820151790 on request
K0380.220100BM2013,5301004820151790 on request
K0380.22460BM2415,836609241819120 on request
K0380.22490BM2415,8369030241819120 on request
K0380.224120BM2415,83612060241819120 on request

Ball-end thrust screws with head Form F, with flattened and serrated ball

More information

Drawings

Ball-end thrust screws with head Form F, with flattened and serrated ball

Item selection/filter

Order No.FormDD1D3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.30820FM84,513203,585,5615 on request
K0380.30835FM84,513353,585,5615 on request
K0380.30850FM84,513502285,5615 on request
K0380.31025FM10616254,5107820 on request
K0380.31040FM10616404,5107820 on request
K0380.31060FM106166028107820 on request
K0380.31230FM127,218305128,51030 on request
K0380.31250FM127,218505128,51030 on request
K0380.31280FM127,2188044128,51030 on request
K0380.31640FM1610,72440616121460 on request
K0380.31660FM1610,72460616121460 on request
K0380.31680FM1610,724803616121460 on request
K0380.32050FM2013,530507,520151790on request
K0380.32080FM2013,530802820151790on request
K0380.320100FM2013,5301004820151790on request
K0380.32460FM2415,836609241819120on request
K0380.32490FM2415,8369030241819120on request
K0380.324120FM2415,83612060241819120on request

Ball-end thrust screws with head Form BV, flattened ball with rotation lock

More information

Drawings

Ball-end thrust screws with head Form BV, flattened ball with rotation lock

Item selection/filter

Order No.FormDD1D3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.40620BVM63,2102036456on request
K0380.40630BVM63,2103036456on request
K0380.40640BVM63,21040166456on request
K0380.40820BVM84,513203,585,569 on request
K0380.40835BVM84,513353,585,569 on request
K0380.40850BVM84,513502285,569 on request
K0380.41025BVM10616254,5107812 on request
K0380.41040BVM10616404,5107812 on request
K0380.41060BVM106166028107812 on request
K0380.41230BVM127,218305128,51018 on request
K0380.41250BVM127,218505128,51018 on request
K0380.41280BVM127,2188044128,51018 on request
K0380.41640BVM1610,72440616121436 on request
K0380.41660BVM1610,72460616121436 on request
K0380.41680BVM1610,724803616121436 on request
K0380.42050BVM2013,530507,520151760on request
K0380.42080BVM2013,530802820151760on request
K0380.420100BVM2013,5301004820151760on request
K0380.42460BVM2415,83660924181980on request
K0380.42490BVM2415,836903024181980on request
K0380.424120BVM2415,8361206024181980on request

Ball-end thrust screws with head Form FV, flattened and serrated ball with rotation lock

More information

Drawings

Ball-end thrust screws with head Form FV, flattened and serrated ball with rotation lock

Item selection/filter

Order No.FormDD1D3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.50820FVM84,513203,585,569on request
K0380.50835FVM84,513353,585,569on request
K0380.50850FVM84,513502285,569on request
K0380.51025FVM10616254,5107812 on request
K0380.51040FVM10616404,5107812 on request
K0380.51060FVM106166028107812 on request
K0380.51230FVM127,218305128,51018 on request
K0380.51250FVM127,218505128,51018 on request
K0380.51280FVM127,2188044128,51018 on request
K0380.51640FVM1610,72440616121436 on request
K0380.51660FVM1610,72460616121436 on request
K0380.51680FVM1610,724803616121436 on request
K0380.52050FVM2013,530507,520151760on request
K0380.52080FVM2013,530802820151760on request
K0380.520100FVM2013,5301004820151760on request
K0380.52460FVM2415,83660924181980on request
K0380.52490FVM2415,836903024181980on request
K0380.524120FVM2415,8361206024181980on request