Product groups
Self-aligning pads external thread, with O-ring
K0288

Self-aligning pads external thread, with O-ring

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body carbon steel.
Ball:
Form C, F, tool steel.
Form K POM.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball:
Form C, F hardened, black oxidised.
Form K POM ball, white.
Form O surface comparable to 100 grade abrasive grit.
Form P polyurethane, hardness 60 Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.

Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour.
It offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0288 Self-aligning pads external thread, with O-ring 244 kB

Drawings (total overview)

Self-aligning pads external thread, with O-ring

Self-aligning pads, external thread, with O-ring, Form C, flattened steel ball smooth

More information

Drawings

Self-aligning pads, external thread, with O-ring, Form C, flattened steel ball smooth

Item selection/filter

Order No.FormBD2D3HH1ESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0288.106X012C12M669,51,511,51079 on request
K0288.106X025C25M669,51,511,51079 on request
K0288.106X040C40M669,51,511,51079 on request
K0288.108X012C12M88,5131,515131015 on request
K0288.108X025C25M88,5131,515131015 on request
K0288.108X040C40M88,5131,515131015 on request

Self-aligning pads, external thread, with O-ring, Form F, flattened ball with diamond grip

More information

Drawings

Self-aligning pads, external thread, with O-ring, Form F, flattened ball with diamond grip

Item selection/filter

Order No.FormBD2D3HH1ESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0288.306X012F12M669,51,511,51079 on request
K0288.306X025F25M669,51,511,51079 on request
K0288.306X040F40M669,51,511,51079 on request
K0288.308X012F12M88,5131,515131015 on request
K0288.308X025F25M88,5131,515131015 on request
K0288.308X040F40M88,5131,515131015 on request

Self-aligning pads, external thread, with O-ring, Form K, flattened POM ball smooth

More information

Drawings

Self-aligning pads, external thread, with O-ring, Form K, flattened POM ball smooth

Item selection/filter

Order No.FormBD2D3HH1ESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0288.706X012K12M669,51,511,51072 on request
K0288.706X025K25M669,51,511,51072 on request
K0288.706X040K40M669,51,511,51072 on request
K0288.708X012K12M88,5131,51513104 on request
K0288.708X025K25M88,5131,51513104 on request
K0288.708X040K40M88,5131,51513104 on request

Self-aligning pads, external thread, with O-ring, Form O, stainless steel ball with diamond impregnated face

More information

Drawings

Self-aligning pads, external thread, with O-ring, Form O, stainless steel ball with diamond impregnated face

Item selection/filter

Order No.FormBD2D3HH1ESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0288.506X012O12M6810211,51079,2 on request
K0288.506X025O25M6810211,51079,2 on request
K0288.506X040O40M6810211,51079,2 on request
K0288.508X012O12M81114,5315131015,5 on request
K0288.508X025O25M81114,5315131015,5 on request
K0288.508X040O40M81114,5315131015,5 on request
K0288.510X015O15M101416319,6171318,8 on request
K0288.510X030O30M101416319,6171318,8 on request
K0288.510X050O50M101416319,6171318,8 on request
K0288.512X020O20M121919421,9191529,8 on request
K0288.512X040O40M121919421,9191529,8 on request
K0288.512X060O60M121919421,9191529,8 on request
K0288.516X025O25M162123427,7242050,3 on request
K0288.516X050O50M162123427,7242050,3 on request
K0288.516X080O80M162123427,7242050,3 on request

Self-aligning pads, external thread, with O-ring, Form P, stainless steel ball with polyurethane face

More information

Drawings

Self-aligning pads, external thread, with O-ring, Form P, stainless steel ball with polyurethane face

Item selection/filter

Order No.Form

BD2D3HH1ESWSW1WBall-ØCADAcc.PriceOrder
K0288.606X012P12M61012411,510-287 on request
K0288.606X025P25M61012411,510-287 on request
K0288.606X040P40M61012411,510-287 on request
K0288.608X012P12M81316,551513-2810 on request
K0288.608X025P25M81316,551513-2810 on request
K0288.608X040P40M81316,551513-2810 on request
K0288.610X015P15M101618519,61732813 on request
K0288.610X030P30M101618519,61732813 on request
K0288.610X050P50M101618519,61732813 on request
K0288.612X020P20M122121621,91952415 on request
K0288.612X040P40M122121621,91952415 on request
K0288.612X060P60M122121621,91952415 on request
K0288.616X025P25M162325627,72462420 on request
K0288.616X050P50M162325627,72462420 on request
K0288.616X080P80M162325627,72462420 on request