Product groups
Screw rest with flat face, stainless steel
K1942

Screw rest with flat face, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Self-locking trapezoidal thread, spindle has end lock.Note:The through hole allows easy clamping and positioning of the workpiece.Drawing reference:
1) centring hole for K1961
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1942 Screw rest with flat face, stainless steel 250 kB

Drawings

Screw rest with flat face, stainless steel

Item selection/filter

Order No.DD1

D2D3D4D5D6HH1H2SS1F
max. kN
CADAcc.PriceOrder
K1942.0155049Tr 30X436661342522412250 on request
K1942.025049Tr 30X4366613507230120,550 on request
K1942.035049Tr 30X43666137110243161,550 on request