Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Carbon steel.Version:Hardened, black oxidised.Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
Advantages:– The built-in O-ring prevents dirt and foreign particles from entering.
– The clamping surface swivels back automatically after clamping.
– High load rating and small size.
Drawing reference:
Form C: smooth face
Form F: serrated face

1) Hole for pin as a rotation lock
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0286 Self-aligning pads self-righting 253 kB

Drawings (total overview)

Self-aligning pads self-righting

Self-aligning pads, auto-return, Form C, smooth face

More information

Drawings

Self-aligning pads, auto-return, Form C, smooth face

Item selection/filter

Order No.FormD1D2D3D4D5HH1H2TT1L6Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0286.105C18M51571,8142,10,8534,630 on request
K0286.106C22M61882,816,52,51645,650 on request
K0286.108C28M823113,321,53,41,3857,590 on request
K0286.110C34M1029134,4274,21,61069,2140 on request
K0286.112C40M1235165,4325212811,3220 on request

Self-aligning pads, auto-return, Form F, insert with diamond grip

More information

Drawings

Self-aligning pads, auto-return, Form F, insert with diamond grip

Item selection/filter

Order No.FormD1D2D3D4D5HH1H2TT1L6Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0286.305F18M51571,8142,10,8534,630 on request
K0286.306F22M61882,816,52,51645,650 on request
K0286.308F28M823113,321,53,41,3857,590 on request
K0286.310F34M1029134,4274,21,61069,2140 on request
K0286.312F40M1235165,4325212811,3220 on request