Product groups
Ball-end thrust screws without head with flattened ball and rotation lock
K0383

Ball-end thrust screws without head with flattened ball and...

go back

Item description/product images

DescriptionMaterial:Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel.
Version:Screw black.
Ball hardened and bright.
Note:Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.
Longer versions have been designed especially to be glued in. This enables mechanical connecting elements with external thread to be made cost-effectively for small and medium-sized series.
Drawing reference:
Form BV: flattened ball non-rotating
Form FV: flattened ball diamond grip non-rotating
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0383 Ball-end thrust screws without head with flattened ball and rotation lock 157 kB
 Grades 39,9 kB

Drawings

Ball-end thrust screws without head with flattened ball and rotation lock

Item selection/filter

Order No.FormDD1LBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0383.50612BVM6312,1436 on request
K0383.50616BVM6316,1436 on request
K0383.50620BVM6320,1436 on request
K0383.50625BVM6325,1436 on request
K0383.50816BVM84,116,35,549 on request
K0383.50820BVM84,120,35,549 on request
K0383.50825BVM84,125,35,549 on request
K0383.50830BVM84,130,35,549 on request
K0383.51020BVM105,620,37512 on request
K0383.51025BVM105,625,37512 on request
K0383.51035BVM105,635,37512 on request
K0383.51040BVM105,640,27512 on request
K0383.51230BVM12730,28,5618 on request
K0383.51220BVM12720,28,5618 on request
K0383.51240BVM12740,28,5618 on request
K0383.51250BVM127508,5618 on request
K0383.51620BVM1610,72012836 on request
K0383.51625BVM1610,72512836 on request
K0383.51635BVM1610,73512836 on request
K0383.51650BVM1610,75012836 on request
K0383.52030BVM2013,530151060 on request
K0383.52040BVM2013,540151060 on request
K0383.52050BVM2013,550151060 on request
K0383.52060BVM2013,560151060 on request
K0383.52435BVM2415,835181280 on request
K0383.52450BVM2415,850181280 on request
K0383.52480BVM2415,880181280 on request
K0383.60816FVM84,116,35,549 on request
K0383.60820FVM84,120,35,549 on request
K0383.60825FVM84,125,35,549 on request
K0383.60830FVM84,130,35,549 on request
K0383.61020FVM105,620,37512 on request
K0383.61025FVM105,625,37512 on request
K0383.61035FVM105,635,37512 on request
K0383.61040FVM105,640,27512 on request
K0383.61220FVM12720,28,5618 on request
K0383.61230FVM12730,28,5618 on request
K0383.61240FVM12740,28,5618 on request
K0383.61250FVM127508,5618 on request
K0383.61620FVM1610,72012836 on request
K0383.61625FVM1610,72512836 on request
K0383.61635FVM1610,73512836 on request
K0383.61650FVM1610,75012836 on request
K0383.62030FVM2013,530151060 on request
K0383.62040FVM2013,540151060 on request
K0383.62050FVM2013,550151060 on request
K0383.62060FVM2013,560151060 on request
K0383.62435FVM2415,835181280 on request
K0383.62450FVM2415,850181280 on request
K0383.62480FVM2415,880181280 on request