Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Carbon steel.Version:Black oxidised.
Half prism (30°) and contact faces ground.
Note:Right-hand and left-hand split V-blocks are used for positioning round parts. Split V-blocks permit adjustment to the respective workpiece diameter.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0819 V-blocks split 235 kB

Drawings (total overview)

V-blocks split

V-blocks split RH

More information

Drawings

V-blocks split RH

Item selection/filter

Order No.Version 1ABCD
min.
D
max.
Suitable
shoulder screw
CADAcc.PriceOrder
K0819.6301230right12 F7M122350600K0815.112055 on request
K0819.6301630right16 F7M162050600K0815.116055 on request

V-blocks split LH

More information

Drawings

V-blocks split LH

Item selection/filter

Order No.Version 1ABCD
min.
D
max.
Suitable
shoulder screw
CADAcc.PriceOrder
K0819.6311230left12 F7M122350600K0815.112055 on request
K0819.6311630left16 F7M162050600K0815.116055 on request