Product groups
Toggle clamps vertical with flat foot and adjustable clamping spindle
K1255

Toggle clamps vertical with flat foot and adjustable clamping...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:A neoprene thrust pad is supplied with versions K1255.001000, K1255.101000, K1255.001800, K1255.010001, K1255.001600, K1255.101600, K1255.002400 and K1255.004000.Accessory:K0688
K0689
K0690
K0101
K1442
K0102
K0103
K1443
K0104
K0106
K1441
K1431
K1255
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1255 Toggle clamps vertical with flat foot and adjustable clamping spindle 358 kB
 Technical information for toggle clamps 1,6 MB

Drawings

Toggle clamps vertical with flat foot and adjustable clamping spindle

Item selection/filter

Order No.Main
material
hole
arrangement
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K1255.001000steel1120°85°507001000500700 on request
K1255.001800steel195°60°10080018006001200 on request
K1255.010001steel296°69°507001000500800 on request
K1255.001600steel195°75°100120016008001000 on request
K1255.002000steel4108°70°100100020009001200 on request
K1255.002400steel1100°56°150120024008001600 on request
K1255.002600steel190°70°150100026008001600 on request
K1255.004000steel1112°61°2502000400014003000 on request
K1255.040001steel190°70°2502000400014003000 on request
K1255.007000steel190°70°2503200700014003000 on request
K1255.003600steel3106°67°100180036009001800 on request
K1255.008000steel1100°50°2803000800018003900 on request
K1255.101000stainless steel1120°85°507001000500700 on request
K1255.101800stainless steel195°60°10080018006001200 on request
K1255.101600stainless steel195°75°100120016008001000 on request
K1255.102600stainless steel190°70°150100026008001600 on request
K1255.102400stainless steel1100°56°150120024008001600 on request
K1255.104000stainless steel1112°61°2502000400014003000 on request
Order No.Main
material
A

A1A2A3BB1B2B3B4B5CC1DHLL1L2MCADAcc.PriceOrder
K1255.001000steel1626--24349,55,5-21694,488573116,6M5x35 on request
K1255.001800steel12,725,4--2739,7137-322,79,55,210464,733,719,9M6x44 on request
K1255.010001steel1629-14243410517,52,522104,897673827,9M5x35 on request
K1255.001600steel12,727--26,837,812,26,2-323115,2125704324,9M6x50 on request
K1255.002000steel1935-12,7274211625329135,5135794432,9M6x50 on request
K1255.002400steel1934,9--31,84614,38,3-331,8167,2141117,273,249,4M8x63 on request
K1255.002600steel1935--324714,98,9-33217,57,1178110,275,250,1M8x60 on request
K1255.004000steel31,849,2--45,364,31911-344198,7206139,590,363,5M10x85 on request
K1255.040001steel3250--456418,610,6-442228,3220,4142,892,862,2M10x80 on request
K1255.007000steel3253--456422,712,7-551258,722617712490M12x100 on request
K1255.003600steel254391933,751,214,88,8-33519819714310070M8x60 on request
K1255.008000steel50,876,2--69,895,226,516,5-882,131,812,3303229,2153105M16x150 on request
K1255.101000stainless steel1626--24349,55,5-21694,488573116,6M5x35 on request
K1255.101800stainless steel12,725,4--2739,7137-322,79,55,210464,733,719,9M6x40 on request
K1255.101600stainless steel12,727--26,837,812,26,2-323115,2125704324,9M6x50 on request
K1255.102600stainless steel1935--324714,98,9-33217,57,1178110,275,250,1M8x60 on request
K1255.102400stainless steel1934,9--31,84614,38,3-331,8167,2141117,273,249,4M8x60 on request
K1255.104000stainless steel31,849,2--45,364,31911-344198,7206139,590,363,5M10x80 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33