Product groups
Horizontal Pneumatic Clamps
K1548

Horizontal Pneumatic Clamps

go back

Item description/product images

DescriptionMaterial:Lever parts and clamping spindle steel.Version:Lever parts trivalent passivated.
Clamping spindle and nuts phosphated.
Cylinder bright.
Note:A neoprene thrust pad is supplied with versions K1548.01000 and K1548.01200.Pneumatic cylinder:Double-acting without end of stroke dampening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1548 Horizontal Pneumatic Clamps 243 kB

Drawings

Horizontal Pneumatic Clamps

Item selection/filter

Order No.Opening
angle of
holding arm
Air
consumption
per cycle
Holding force
at 6 bar F1
N
Holding force
at 6 bar F2
N
Clamping force
at 6 bar F3
N
Clamping force
at 6 bar F4
N
P=Operating
pressure
bar
strokes
per min.
at 6 bar
CADAcc.PriceOrder
K1548.0100070°0,06 dm³1000150080012002 - 660 on request
K1548.0120085°0,08 dm³12001800100015002 - 660 on request
K1548.0160090°0,28 dm³16002400120018002 - 650 on request
K1548.0300085°0,32 dm³30005400240048002 - 650 on request
Order No.A

A1A2BB1B3CC1DHLL1MRCADAcc.PriceOrder
K1548.0100016212,5524405,51894,552243,531M5x35G1/8 on request
K1548.0120012,7218726,8486,225115,261,526143M6x50G1/8 on request
K1548.0160019270832598,934,517,57,185,2345,275,2M08x65G1/8 on request
K1548.0300032311,510457613,253,5258,7117,5435,5124M12x100G1/8 on request