Product groups
Force sensor for toggle clamps
K1825

Force sensor for toggle clamps

go back

Item description/product images

DescriptionProduct description:Smart products offer the added value of obtaining electronic feedback about the actuated status of various clamping and support elements.

The force sensor for toggle clamps enables the force with which a workpiece is clamped to be compared with a previously defined set value.
How to set the setpoint is described in the operating instructions.

It is mounted between a mechanical toggle clamp and the clamping fixture.

If the force sensor is connected to the Bluetooth module K1831 via the integrated USB Type-C socket, it transmits the sensor status wirelessly. The signal can then be received and processed by e.g. a Gateway K1494.
In addition, the integrated LED display of the Bluetooth module indicates the status of the clamping element.

The power supply for the force sensor is provided by the Universal transmitter, which can be replaced if necessary without reconfiguration.
Material:Force sensor aluminium EN AW-6082
Plug housing steel.
Version:Force sensor black anodised.
Plug housing black oxidised.
Note:The force sensor enables the force with which a workpiece is clamped to be compared with a previously defined set value. The operating instructions describe how to adjust the setpoint. If the force sensor is equipped with an universal transmitter, the force can be recorded and processed electronically. The power supply for the force sensor is provided by the universal transmitter, which can be replaced if necessary without reconfiguration. The Universal transmitter K1831 can be connected to the force sensor via USB Type C.Technical data:See Downloads, Technical Information.Application:The force sensor can be used to compare the clamping force of a mechanical toggle clamp with a set value.
The operator can easily monitor when the clamping force has been applied using the LED display on the Bluetooth module.
Temperature range:0 °C to +65 °C.Assembly:The force sensor is attached to the assembly table using ISO 4762 / DIN 912 cap screws through hole D1. Only then can the toggle clamp be attached to the force sensor using screws through the holes D2.Accessory:Bluetooth module K1831.
Gateway K1494.

Suitable for K1825.06:
K0660.004001
K0660.004000
K0660.004003
K0660.106001
K0660.106000
K0660.106003
K0660.006101
K0660.006100
K0660.006103
K0660.106101
K0660.106100
K0660.106103
K0662.006001
K0662.006000
K0662.006003
K0662.106001
K0662.106000
K0662.106003
K0662.006101
K0662.006100
K0662.006103
K0662.106101
K0662.106100
K0662.106103
K1255.001600
K1255.001800
K1255.101600
K1255.101800

Suitable for K1825.08:
K0660.008001
K0660.008000
K0660.008003
K0660.108001
K0660.108000
K0660.108003
K0660.008101
K0660.008100
K0660.008103
K0660.108101
K0660.108100
K0660.108103
K0662.008001
K0662.008000
K0662.008003
K0662.108001
K0662.108000
K0662.108003
K0662.008101
K0662.008100
K0662.008103
K0662.108101
K0662.108100
K0662.108103
K1255.002400
K1255.002600
K1255.102400
K1255.102600
Safety:Force sensors are not suitable for the protection of personnel.Drawing reference:
1) Force sensor
2) USB type C socket
3) Clamping fixture
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1825 Force sensor for toggle clamps 392 kB
 Technical information for force sensor for toggle clamps 22,7 kB

Drawings

Force sensor for toggle clamps

Item selection/filter

Order No.SizeB

D1
for screw to
DIN 912
D2HH1LCADAcc.PriceOrder
K1825.06638M4M5301650 on request
K1825.08845M4M6301650 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33