Product groups
Clamp elements adjustable for toggle clamp with force sensor
K1464

Clamp elements adjustable for toggle clamp with force sensor

go back

Item description/product images

DescriptionMaterial:Spacer sleeve stainless steel.
Grub screw stainless steel.
Protective cap thermoplastic.
Version:Stainless steel bright.
Thermoplastic black.
Note:The thermoplastic used is characterised by high mechanical strength and rigidity.
Application:The clamping element is used to adjust the clamping force of toggle clamps with force sensor. Clamping elements with different heights are available for workpieces with different thicknesses.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1464 Clamp elements adjustable for toggle clamp with force sensor 156 kB

Drawings

Clamp elements adjustable for toggle clamp with force sensor

Item selection/filter

Order No.Version 1D

D1D2D3HH1H2H3SW1SW2CADAcc.PriceOrder
K1464.11306X18adjustableM61713518864113 on request
K1464.11306X21adjustableM61713521864113 on request
K1464.11306X23adjustableM61713523864113 on request
K1464.11306X26adjustableM61713526864113 on request
K1464.11306X29adjustableM61713529864113 on request
K1464.11306X32adjustableM61713532864113 on request
K1464.11308X22adjustableM81713522884114 on request
K1464.11308X25adjustableM81713525884114 on request
K1464.11308X28adjustableM81713528884114 on request
K1464.11308X31adjustableM81713531884114 on request
K1464.11308X34adjustableM81713534884114 on request
K1464.11308X37adjustableM81713537884114 on request
K1464.11308X40adjustableM81713540884114 on request
K1464.11306setM617135-864113 on request
K1464.11308setM817135-884114 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33