Product groups
Toggle clamp mini, horizontal with straight foot and adjustable clamping spindle
K1243

Toggle clamp mini, horizontal with straight foot and adjustable...

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated steel.
Plastic handle, oil-resistant.
Accessory:K0101
K1442
K0103
K0106
K1441
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1243 Toggle clamp mini, horizontal with straight foot and adjustable clamping spindle 285 kB
 Technical information for toggle clamps 1,6 MB

Drawings

Toggle clamp mini, horizontal with straight foot and adjustable clamping spindle

Item selection/filter

Order No.Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K1243.050090°75°50250500150350 on request
Order No.A

A1A3BB1B2B3CC1C2DHLL1L2MCADAcc.PriceOrder
K1243.050015,923,811,16385166,844,425,37920,713,5M4x20 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33