Product groups
Toggle clamps horizontal with flat foot and adjustable clamping spindle
K1240

Toggle clamps horizontal with flat foot and adjustable clamping...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:A neoprene thrust pad is supplied with versions K1240.022000, K1240.033200 and K1240.045000.Accessory:K0688
K0689
K0690
K0101
K1442
K0102
K0103
K1443
K0104
K0106
K1441
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1240 Toggle clamps horizontal with flat foot and adjustable clamping spindle 374 kB
 Technical information for toggle clamps 1,6 MB

Drawings

Toggle clamps horizontal with flat foot and adjustable clamping spindle
Toggle clamps horizontal with flat foot and adjustable clamping spindle

Item selection/filter

Order No.Main
material
Opening
angle of
holding arm
Opening
angle of
handle
Hand
force
FH N
Retaining
force
F1 N
Retaining
force
F2 N
Clamping
force
F3 N
Clamping
force
F4 N
CADAcc.PriceOrder
K1240.010500steel90°75°50250500150350 on request
K1240.022000steel85°73°100100020006001200 on request
K1240.033200steel90°65°150200032008001600 on request
K1240.045000steel90°68°2502200500011003000 on request
K1240.110500stainless steel90°75°50250500150350 on request
K1240.122000stainless steel85°73°100100020006001200 on request
K1240.133200stainless steel90°65°150200032008001600 on request
K1240.145000stainless steel90°68°2502200500011003000 on request
Order No.Main
material
A

A1A3BB1B2B3B5CC1DHLL1L2MCADAcc.PriceOrder
K1240.010500steel15,923,811,115,923,8851,57,76,84,417,37920,713,5M4x20 on request
K1240.022000steel273725,4223611,47,4225,112,75,537,8143,556,935,7M6x44 on request
K1240.033200steel25,43820,822,23514,78,7334,912,76,747,617371,639,1M8x63 on request
K1240.045000steel41,357,1-41,357,21911444,4198,363,4295,6108,363,6M10x85 on request
K1240.110500stainless steel15,923,811,115,923,8851,57,76,94,417,37920,713,5M4x20 on request
K1240.122000stainless steel273725,4223611,47,4225,112,75,537,8143,556,935,7M6x40 on request
K1240.133200stainless steel25,43820,822,23514,78,7334,912,76,747,617371,639,1M8x60 on request
K1240.145000stainless steel41,357,1-41,357,21911444,4198,363,4295,6108,363,6M10x80 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33