Product groups
Connectors with screw fitting screened
K1482

Connectors with screw fitting screened

go back

Item description/product images

Back to group overview
DescriptionMaterial:TPU housing.
PUR cable sheath.
Brass knurled nut.
Bronze contacts.
Version:Tin-plated knurled nut.
Gold-plated contacts.
Number of pins: 5-pin
A-encoded.
screened.
Note:Connectors
with screw fitting. Connector moulded to cable.
Cable, PVC-, silicon- and halogen-free.
Drag-chain suitable.
Accessory for toggle clamp with force sensor K1463.
Technical data:

Cross-section: 5 x 0.34 mm2
Voltage: U max. 60 V
Electric current: I max. 4 A
Insulation resistance: > 1GΩ

Number of plug cycles: max. 100
Degree of contamination: 3
Degree of protection: IP67

Application:Connectors
with screw fitting and cable serve as a connection cable for sensors and actuators.
The cable screening protects from outside interference and ensures error-free signal transmission.
Temperature range:Fixed: -50 °C to +80°C
Moving: -25 °C to +80°C
Drag chain: -25 °C to +80°C
Drawing reference:
Form A: bush (female) straight
Form B: bush (female) angled
Form C: plug (male) straight
Form D: plug (male) angled
Form E: bush (female) straight + bush (female) straight
Form F: bush (female) straight + plug (male) straight
Form G: bush (female) angled + plug (male) angled

1) bush, 2) plug

1 = brown (BN)
2 = white (WH)
3 = blue (BU)
4 = black (BK)
5 = grey (GY)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1482 Connectors with screw fitting screened 767 kB

Drawings (total overview)

Connectors with screw fitting screened

Item selection/filter

Order No.FormB1B2D1

D2D3G1G2H1H2L1L2PNo. of conductors
x conductor
cross-section
CADAcc.PriceOrder
K1482.1215X2000A--14,5-6M12X1---43-20005X0,34 mm² on request
K1482.1215X5000A--14,5-6M12X1---43-50005X0,34 mm² on request
K1482.1215X10000A--14,5-6M12X1---43-100005X0,34 mm² on request
K1482.1225X2000B15,5-14,5-6M12X1-28,35-38,25-20005X0,34 mm² on request
K1482.1225X5000B15,5-14,5-6M12X1-28,35-38,25-50005X0,34 mm² on request
K1482.1225X10000B15,5-14,5-6M12X1-28,35-38,25-100005X0,34 mm² on request
K1482.1235X2000C---14,56-M12X1---46,7520005X0,34 mm² on request
K1482.1235X5000C---14,56-M12X1---46,7550005X0,34 mm² on request
K1482.1235X10000C---14,56-M12X1---46,75100005X0,34 mm² on request
K1482.1245X5000D-15,5-14,56-M12X1-32,05-38,2550005X0,34 mm² on request
K1482.1211215X5000E--14,5-6M12X1---43-50005X0,34 mm² on request
K1482.1211215X10000E--14,5-6M12X1---43-100005X0,34 mm² on request
K1482.1211235X1000F--14,514,56M12X1M12X1--4346,7510005X0,34 mm² on request
K1482.1211235X2000F--14,514,56M12X1M12X1--4346,7520005X0,34 mm² on request
K1482.1211235X5000F--14,514,56M12X1M12X1--4346,7550005X0,34 mm² on request
K1482.1211235X10000F--14,514,56M12X1M12X1--4346,75100005X0,34 mm² on request
K1482.1221245X1000G15,515,514,514,56M12X1M12X128,3532,0538,2538,2510005X0,34 mm² on request
K1482.1221245X5000G15,515,514,514,56M12X1M12X128,3532,0538,2538,2550005X0,34 mm² on request