- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Screws, nuts and washers
- K0756
T-thrust screws with fixed or sliding T-bar, DIN 6304 or DIN 6306
- K0584
Clamping force intensifiers
- K1798
Aluminium cap for holes and screw heads with hex socket
- K1418
Eye bolts DIN 444, Form B with long thread
- K2184
Eyebolts type 48 steel or stainless steel
- K2185
Threaded hooks type 11E and type 4E, steel
- K1960
Threaded rods steel and stainless steel DIN 976-1
- K0708
Screws with countersunk head hexagon socket DIN EN ISO 10642
- K1159
Socket head screws full thread, DIN 912
- K0869
Socket head screws DIN EN ISO 4762 with thread lock
- K0869
Socket head screws DIN EN ISO 4762 enhanced, steel or stainless steel
- K1160
Socket head screws with low head DIN 6912
- K0396
Eye bolts DIN 444, Form B
- K0404
Studs with screw-in stop for gluing in
- K0405
Stud sets with screw-in stop for gluing in
- K0755
Tommy bars with fixed or sliding T-bar, DIN 6305 or DIN 6307
- K0697
Studs DIN 6379
- K1910
Studs
- K0698
T-slot bolts DIN 787
- K0699
T-slot bolts DIN 787, 12.9
- K0870
Hexagon head bolts with shaft DIN 931/ISO 4014
- K0871
Hexagon head bolts DIN 933/ISO 4017
- K1161
Hexagon head bolts with flange DIN EN 1665
- K1796
Button head screws, EN ISO 7380
- K1493
Stainless steel cap nuts with collar for Hygienic USIT® seal and shim washers
- K1327
Hexagon head bolts with collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1492
Stainless steel hexagon head bolts with collar for Hygienic USIT® seal and shim washers
- K1595
Stainless steel hexagon head bolts with collar and seal and shim washer for Hygienic USIT® set
- K1594
Stainless steel cap nuts with collar and seal and shim washer for Hygienic USIT® set
- K1491
Hygienic USIT® seal and shim washers
- K1647
Hexagon head bolts, stainless steel with seal washer in Hygienic DESIGN
- K1648
Hex nuts, stainless steel with seal washer in Hygienic DESIGN
- K1822
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
- K2153
Spacer, adjustable, stainless steel with sealing washer in Hygienic DESIGN
- K1649
Seal washers in Hygienic DESIGN
- K1329
Ball head screw in Hygienic DESIGN
- K1411
Hexagon head bolts, stainless steel in Hygienic DESIGN
- K1330
Hexagon head bolts with narrow shaft in Hygienic DESIGN
- K1332
Cap nuts compact in Hygienic DESIGN
- K0700
Hexagon nuts thin DIN 439 / ISO 4035
- K2314
Square nuts DIN 557
- K2315
Square nuts DIN 562 low type
- K1145
Hexagon nuts DIN 934
- K2348
Hex nuts similar to DIN 934
- K1147
Hexagon nuts with polyamide thread lock high type, DIN 982 enhanced
- K1148
Hexagon nuts with polyamide thread lock, thin type DIN 985 enhanced
- K1146
Hexagon nuts with thread lock DIN 980 enhanced
- K1797
Hexagon nuts with flange DIN 6923 / EN 1661 enhanced
- K2030
Cover caps plastic for hex bolts and nuts
- K0701
Hexagon nuts with collar height 1.5xD, DIN 6331 enhanced
- K0702
Hexagon nuts height 1.5xD, DIN 6330 enhanced
- K0794
Hexagon nuts with spherical seat
- K1800
Hex cap nut, high style DIN 1587 steel or stainless steel
- K1801
Hex cap nut, low style DIN 917 steel or stainless steel
- K1917
Slotted round nuts DIN 1804
- K2060
Slotted round nuts, steel or stainless steel, DIN 981
- K2063
Locking plate steel or stainless steel DIN 5406
- K2062
Locking plate steel DIN 462
- K2059
Slotted round nuts, steel, DIN 70852
- K2061
Locking plate steel DIN 70952
- K1918
Slotted nuts with elastic lock
- K0868
Washers medium, DIN EN ISO 7089 A
- K2099
DIN 433 washer, steel or stainless steel
- K1150
Washers with large OD DIN 9021
- K1151
Shim washers DIN 988
- K1968
Washers DIN 7349 for bolts used for heavy-duty applications
- K0867
Heavy-duty washers in steel or aluminium DIN 6340
- K1526
Washers plastic captive
- K1938
Circlips for shafts DIN 471
- K1939
Circlips for bores DIN 472
- K1940
Circlips E-type DIN 6799
- K2231
KL retainers, steel
- K2232
SL retainers, steel
- K0730
C-washers DIN 6372 enhanced
- K0703
C-washers captive DIN 6371
- K0704
Shoulder screws with slotted flat head DIN 923
- K0705
Shoulder screws similar to ISO 7379
- K0706
Shoulder screws with hexagon head similar to DIN 609
- K2183
Tapered pins ISO 2339, steel or stainless steel Form B
- K1908
Cylindrical pins DIN 6325
- K2013
Dowel pins ISO 2338
- K1909
Cylindrical pins with internal thread DIN EN ISO 8735
- K0707
Grub screws with flat point hexagon socket DIN EN ISO 4026
- K0797
Grub screw with hexagon socket and pointed end DIN EN ISO 4027
- K2052
Grub screws with hex socket and pin DIN EN ISO 4028
- Threaded Inserts
- Drill bushes
- Connector for profiles and profile systems
- Shaft collars, locking rings and clamping hubs
- Machine and fixture component accessories
- Couplings
- Seals
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
Cap screws from KIPP |
KIPP's range of cap screws includes various types, materials and standards. Depending on the material and its properties, cap screws are made from untreated stainless steel or surface treated steel (black or electro zinc-plated). The basis of the screws available from KIPP are the standards DIN 912, DIN EN ISO 4762 and DIN 6912. Due to their versatility, hexagon socket cap screws are suitable for all metalworking sectors such as machine construction, the automotive industry or aerospace. |
Types of cap screws from KIPP |
KIPP offers cap screws in various designs with hexagon socket and regular threads. A choice can be made between those with full thread or partial thread and shaft. Cap screws with a full thread are threaded up to the head. A screw with shaft is not threaded all the way to the head. KIPP also has cap screws with a low head. These types are useful where the screw head must be countersunk into the workpiece. Cap screws are often used in places where there are strong vibrations. Without a suitable locking device, the screws can loosen. To prevent this, KIPP offers cap screws with thread lock. These prevent the screw working loose and can be used multiple times. |
The correct size of cap screw is crucial |
Due to the versatile application possibilities of cap screws, KIPP offers a wide range of different variants and models, based on DIN 912, DIN EN ISO 4762 and DIN 6912. In order to find the appropriate screw for your application, it is important to know the correct dimensions. The following is an overview of the various abbreviations, dimensions and their meanings. |
|
|
|
Abbreviation
|
Definition
|
D
|
Thread diameter
|
L
|
Total length (thread + shaft)
|
B
|
Thread length
|
DK
|
Head diameter
|
K
|
Head height
|
SW
|
Hex size
|
|
|
|
All dimensions are in millimetres. |
The basis for any decision is the thread diameter (D). Since in Europe metric threads are standard, the diameter is preceded by the letter M (for metric). A thread diameter of 8 mm is therefore an M8 cap screw. The total length of the screw is also decisive. It is added to the diameter designation. If the length is 40 mm, we would have a cap screw M8x40. The other dimensions and specifications are derived from DIN 912, DIN EN ISO 4762 or DIN 6912. Due to standardisation, all KIPP cap screws have a standard thread. Deviating thread pitches i.e. fine threads, are not available. Therefore, an indication of the thread pitch is ignored. Depending on the subsequent application, the strength class of the cap screw also plays an important role. This is indicated by two numbers separated by a dot. The number before the dot describes the tensile strength in N/mm2. When multiplied by 100, the force at which the material is deformed or even ruptures is calculated. The number after the dot indicates the yield strength of the screw. This is first multiplied by the number before the dot and then by 10. The result is the yield point. For instance, if a DIN 912 cap screw is rated 8.8, then it has a tensile strength of 800 N/mm2 and a yield point of 640 N/mm2. |
Securing is what counts |
There are diverse methods of securing a cap screw. It should be considered in advance whether the screws being secured need to be removed regularly. If this is the case, you should refrain from using a liquid threadlocker. Although these prevent the screw from loosening on its own, it is destroyed when the screw is intentionally removed. The liquid threadlocker must then be renewed. The thread lock from KIPP, on the other hand, reliably secures your cap screw even after repeated loosening and tightening - no falling out or loosening due to vibration, impact or shock. To secure screws and bolts that do not have the thread lock from loosening on their own, we recommend the use of hex nuts with polyamide thread lock. |
Order cap screws from HEINRICH KIPP WERK online |
Order your cap screws online directly from our shop. Certified process stages and regular quality control guarantees high-quality products. The standards DIN 912, DIN EN ISO 4762 and DIN 6912 as a basis for cap screws from KIPP enable precisely fitting applications. This means that all metric hex keys can be used - no special tools are required. We have many cap screws from our range in stock and can deliver them quickly. If you cannot find the appropriate cap screw in our online shop, contact us! On request, we can develope individual custom products tailored to your specifications. |
|
|
|
Availability Here you can check item's availability. |
|