Product groups
Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN
K1822

Spacer sleeves, stainless steel with seal washer in Hygienic...

go back

Item description/product images

DescriptionProduct description:The Hygienic DESIGN spacer sleeve was specially developed for use in food-processing facilities. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm. The sealing washer made from foodstuff conform plastic is exchangable.Material:

Spacer sleevestainless steel 1.4404.
Sealing washer: EU10/2011 and FDA conform thermoplastic (POM).

Version:Spacer sleeve: unpolished stainless steel.
Sealing washer: RAL5002 - Ultramarine blue (POM).
Note:The contact face for the sealing washer must ideally be flat and perpendicular to the threaded hole and have a surface finish of Ra ≤ 0.8 µm.
Sealing washer is unsuitable for acidic cleaning (pH < 4) and oxidising agents.

The suitability of the Hygienic DESIGN spacer sleeves for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.
Temperature range:-20 °C to +100 °C (POM).Advantages:Exchangable seal washer.
Foodstuff conform material.
Cleaning optimised geometry.
Accessory:Sealing washer K1649.
Stainless steel hex head bolt with sealing washer K1647.
Stainless steel hex nut with sealing washer K1648.
Supplied withSpacer sleeves incl. sealing washer.Drawing reference:
1) Spacer sleeve
2) Sealing washer
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1822 Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN 199 kB

Drawings

Spacer sleeves, stainless steel with seal washer in Hygienic DESIGN

Item selection/filter

Order No.LD

D1D2HRCADAcc.PriceOrder
K1822.11106X30306,41415,742,53,5 on request
K1822.11106X40406,41415,742,53,5 on request
K1822.11106X50506,41415,742,53,5 on request
K1822.11108X30308,41819,742,53,5 on request
K1822.11108X40408,41819,742,53,5 on request
K1822.11108X50508,41819,742,53,5 on request
K1822.11110X303010,52223,742,53,5 on request
K1822.11110X404010,52223,742,53,5 on request
K1822.11110X505010,52223,742,53,5 on request
K1822.11112X3030132628,2534 on request
K1822.11112X4040132628,2534 on request
K1822.11112X5050132628,2534 on request