Product groups

Item description/product images

DescriptionMaterial:Spring steelVersion:Electro zinc-plated.Note:KL retainers prevent axial movement on shafts, axles and bolts with a groove or slot. For connections that need to be frequently and quickly released.

Quick and easy assembly and disassembly is possible both with and without assembly tools.
Accessory:Pin with groove for circlip suitable for clevises K1454.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2231 KL retainers, steel 174 kB

Drawings

KL retainers, steel

Item selection/filter

Order No.

ABB1D1D2HH1LMZCADAcc.PriceOrder
K2231.04076,64,37,243,20,42,820,640,5 on request
K2231.05087,55,28,4540,52,82,50,740,5 on request
K2231.061110,66,811,25650,53,530,741 on request
K2231.081211,57,411,9860,54,53,50,940,5 on request
K2231.101615,59,516,31080,65,94,51,051 on request
K2231.121716,810,5181290,66,35,51,151 on request
K2231.141919,212,22014100,76,85,51,251,25 on request
K2231.162322,714,32416-1812-130,87,65,5-61,351,5 on request
K2231.243434193420-2516-1919,85,5-6,51,91,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33