Product groups
Hexagon head bolts with narrow shaft in Hygienic DESIGN
K1330

Hexagon head bolts with narrow shaft in Hygienic DESIGN

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4404.

Version:Polished.Note:Narrow shaft bolts are preferably secured against unintentional loss with a retaining element. This satisfies the EU standard 2006/42/EG. With the optionally available retaining washer the bolt is permanently combined with the component before screwing in. The washer is screwed over the threaded section and can then move freely on the narrow shaft. The shaft is not damaged by e.g. notching caused by a spring effect. By manual operation it is not possible that the washer screws itself out again. However, by careful manipulation the washer can be removed from the bolt without damaging either.
The surface of the hexagon head bolt is polished and, with regard to design optimised for the use in hygienic environments. The bolt head is convex on the top face and the collar has a conical formed top surface. Instead of troublesome embossing or indentations, the bolt head is smooth with a surface finish of less than Ra 0.8 µm. Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
On request:Inch threads, thread lengths, shaft lengthsAccessory:Retaining washers K1331.

For damage-free tightening and loosening of the screw we recommend the open-end spanners with protective cap (K1362).
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1330 Hexagon head bolts with narrow shaft in Hygienic DESIGN 318 kB
 Tightening torques - hexagon head bolts with narrow shaft 18 kB

Drawings

Hexagon head bolts with narrow shaft in Hygienic DESIGN
Hexagon head bolts with narrow shaft in Hygienic DESIGN

Item selection/filter

Order No.Main
material
D

D1D2BHKLSWCADAcc.PriceOrder
K1330.04X8stainless steel A4M49,23,153487 on request
K1330.04X10stainless steel A4M49,23,1534107 on request
K1330.04X12stainless steel A4M49,23,1534127 on request
K1330.04X16stainless steel A4M49,23,1534167 on request
K1330.04X20stainless steel A4M49,23,11434207 on request
K1330.04X25stainless steel A4M49,23,11434257 on request
K1330.04X30stainless steel A4M49,23,11434307 on request
K1330.04X35stainless steel A4M49,23,11434357 on request
K1330.04X40stainless steel A4M49,23,11434407 on request
K1330.05X10stainless steel A4M510,53,763,74,7108 on request
K1330.05X12stainless steel A4M510,53,763,74,7128 on request
K1330.05X16stainless steel A4M510,53,763,74,7168 on request
K1330.05X20stainless steel A4M510,53,763,74,7208 on request
K1330.05X25stainless steel A4M510,53,7163,74,7258 on request
K1330.05X30stainless steel A4M510,53,7163,74,7308 on request
K1330.05X35stainless steel A4M510,53,7163,74,7358 on request
K1330.05X40stainless steel A4M510,53,7163,74,7408 on request
K1330.05X45stainless steel A4M510,53,7163,74,7458 on request
K1330.05X50stainless steel A4M510,53,7163,74,7508 on request
K1330.06X12stainless steel A4M6134,27451210 on request
K1330.06X16stainless steel A4M6134,27451610 on request
K1330.06X20stainless steel A4M6134,27452010 on request
K1330.06X25stainless steel A4M6134,218452510 on request
K1330.06X30stainless steel A4M6134,218453010 on request
K1330.06X35stainless steel A4M6134,218453510 on request
K1330.06X40stainless steel A4M6134,218454010 on request
K1330.06X45stainless steel A4M6134,218454510 on request
K1330.06X50stainless steel A4M6134,218455010 on request
K1330.06X60stainless steel A4M6134,218456010 on request
K1330.08X16stainless steel A4M816,869,55,56,51613 on request
K1330.08X20stainless steel A4M816,869,55,56,52013 on request
K1330.08X25stainless steel A4M816,869,55,56,52513 on request
K1330.08X30stainless steel A4M816,86225,56,53013 on request
K1330.08X35stainless steel A4M816,86225,56,53513 on request
K1330.08X40stainless steel A4M816,86225,56,54013 on request
K1330.08X45stainless steel A4M816,86225,56,54513 on request
K1330.08X50stainless steel A4M816,86225,56,55013 on request
K1330.08X60stainless steel A4M816,86225,56,56013 on request
K1330.08X70stainless steel A4M816,86225,56,57013 on request
K1330.08X80stainless steel A4M816,86225,56,58013 on request
K1330.10X20stainless steel A4M1020,67,7127,38,32016 on request
K1330.10X25stainless steel A4M1020,67,7127,38,32516 on request
K1330.10X30stainless steel A4M1020,67,7127,38,33016 on request
K1330.10X35stainless steel A4M1020,67,7127,38,33516 on request
K1330.10X40stainless steel A4M1020,67,7267,38,34016 on request
K1330.10X45stainless steel A4M1020,67,7267,38,34516 on request
K1330.10X50stainless steel A4M1020,67,7267,38,35016 on request
K1330.10X60stainless steel A4M1020,67,7267,38,36016 on request
K1330.10X70stainless steel A4M1020,67,7267,38,37016 on request
K1330.10X80stainless steel A4M1020,67,7267,38,38016 on request
K1330.12X25stainless steel A4M1223,89,514,58,6102518 on request
K1330.12X30stainless steel A4M1223,89,514,58,6103018 on request
K1330.12X35stainless steel A4M1223,89,514,58,6103518 on request
K1330.12X40stainless steel A4M1223,89,514,58,6104018 on request
K1330.12X45stainless steel A4M1223,89,5308,6104518 on request
K1330.12X50stainless steel A4M1223,89,5308,6105018 on request
K1330.12X60stainless steel A4M1223,89,5308,6106018 on request
K1330.12X70stainless steel A4M1223,89,5308,6107018 on request
K1330.12X80stainless steel A4M1223,89,5308,6108018 on request
K1330.16X30stainless steel A4M1629,7131911,112,53024 on request
K1330.16X35stainless steel A4M1629,7131911,112,53524 on request
K1330.16X40stainless steel A4M1629,7131911,112,54024 on request
K1330.16X45stainless steel A4M1629,7131911,112,54524 on request
K1330.16X50stainless steel A4M1629,7131911,112,55024 on request
K1330.16X60stainless steel A4M1629,7133811,112,56024 on request
K1330.16X70stainless steel A4M1629,7133811,112,57024 on request
K1330.16X80stainless steel A4M1629,7133811,112,58024 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33