Product groups

Item description/product images

DescriptionMaterial:Carbon steel 1.1181.Version:Tempered to 8.8 and black oxidised.Note:Permissible loading see Technical Information.
Thread end with oval point is permissible.
On request:Stainless steel.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1910 Studs 142 kB
 Grades 39,9 kB
 Screw surface finishes 121 kB

Drawings

Studs

Item selection/filter

Order No.

DLB1B2CADAcc.PriceOrder
K1910.105M520710 on request
K1910.205M530710 on request
K1910.106M6251012 on request
K1910.206M6351012 on request
K1910.306M6451012 on request
K1910.406M6601012 on request
K1910.108M8401225 on request
K1910.208M8501225 on request
K1910.308M8701225 on request
K1910.408M8801225 on request
K1910.110M10501530 on request
K1910.210M10671530 on request
K1910.310M10801530 on request
K1910.410M101001530 on request
K1910.112M12561830 on request
K1910.212M12671830 on request
K1910.312M12801830 on request
K1910.412M121001830 on request
K1910.512M121251830 on request
K1910.114M14602030 on request
K1910.214M14802030 on request
K1910.314M141002030 on request
K1910.414M141252030 on request
K1910.514M141502030 on request
K1910.116M16752530 on request
K1910.216M161002530 on request
K1910.316M161252530 on request
K1910.416M161502530 on request
K1910.120M201003040 on request
K1910.220M201253040 on request
K1910.320M201503040 on request
K1910.420M201803040 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Malta
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33