Product groups
Finger grips, aluminium round
K0201

Finger grips, aluminium round

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Natural or black anodised.Note for ordering:Order the fastening material and end washers separately.Assembly:From the rear.Accessory:End washers K0201.
Washers K0868.
Washers K1150.
Hexagon head bolts K0871.
Screws K1796.
Cap screws K0869.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0201 Finger grips, aluminium round 113 kB

Drawings

Finger grips, aluminium round

Item selection/filter

Overview of items (compressed)
Order No.Main
colour
ABD

HLTLoad
capacity
N
CADAcc.PriceOrder
K0201.030041black308M4323810500 on request
K0201.040041black408M4324810500 on request
K0201.040051black4010M5405010500 on request
K0201.030043natural308M4323810500 on request
K0201.040043natural408M4324810500 on request
K0201.040053natural4010M5405010500 on request