Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Repeat accuracy ± 0.25.
The repeat accuracy can be increased with the aid of locating pins.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1067 Locking pin for ball lock bushes 223 kB
 Technical information for ball lock bushes/magnetic bushes 170 kB

Drawings

Locking pin for ball lock bushes
Locking pin for ball lock bushes

Item selection/filter

Order No.

Shearing force
kN
Temperature
resistance
CADAcc.PriceOrder
K1067.81,8≤180 °C on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33