- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- Indexing plunger
- Cam action indexing plunger
- Ball lock pins
- K0364
Ball lock pins with stainless steel mushroom grip
- K0790
Ball lock pins
- K0790
Ball lock pins with high shear strength
- K1803
Ball lock pins lockable
- K0791
Ball lock pins with stainless steel mushroom grip
- K0791
Ball lock pins with stainless steel mushroom grip and high shear strength
- K1299
Ball lock pins with stainless steel mushroom grip, adjustable
- K1299
Ball lock pins with stainless steel mushroom grip and high shear strength, adjustable
- K0641
Ball lock pins with stainless steel mushroom grip, pin hardened
- K0746
Ball lock pins with stainless steel grip ring
- K1414
Ball lock pins with head-end lock
- K1415
Ball lock pins with plastic grip and head-end lock
- K0363
Ball lock pins with plastic grip and metal or plastic collar
- K0792
Ball lock pins with plastic L-grip
- K0792
Ball lock pins with plastic L-grip and high shear strength
- K0792
Ball lock pins with plastic grip
- K0792
Ball lock pins with plastic grip and high shear strength
- K1804
Ball lock pins, lockable with plastic grip
- K0792
Ball lock pins with plastic T-grip
- K0792
Ball lock pins with plastic T-grip and high shear strength
- K1804
Ball lock pins, lockable with plastic T-grip
- K0793
Ball lock pins with die-cast zinc L-grip
- K0793
Ball lock pins with die-cast zinc grip and high shear strength
- K1415
Ball lock pins with plastic L-grip and head-end lock
- K0793
Ball lock pins with die-cast zinc T-grip
- K0793
Ball lock pins with die-cast zinc T-grip and high shear strength
- K1415
Ball lock pins with plastic T-grip and head-end lock
- K0366
Ball lock pins with aluminium T-grip
- K0642
Ball lock pins with aluminium L-grip
- K1063
Ball lock pins, steel or stainless steel, without head, with thread
- K1063
Ball lock pin, steel with thread
- K1063
Ball lock pins, stainless steel, with thread
- K1064
Ball lock pins with plastic or stainless steel twist knob
- K2328
Ball lock pins, stainless steel, retractable with stainless steel twist knob
- K2258
Ball lock pins, steel, heavy-duty version with stainless steel twist knob
- K2329
Ball lock pins, stainless steel, retractable, heavy-duty version with stainless steel twist knob
- K1065
Locating bushes for ball lock pin
- K2259
Locating bush, steel, for ball lock pin
- K1844
Locating bushes, stainless steel for status sensor, for ball lock pins with twist knob
- K1843
Locating bushes, stainless steel with status sensor, for ball lock pins with twist knob
- K1066
Ball lock bushes with twist lock
- K1066
Ball lock bushes
- K1067
Locking pin for ball lock bushes
- K1561
Quarter-turn latches, stainless steel with plastic or stainless steel twist knob
- K1562
Push button latches, stainless steel
- K2256_KN
Quarter-turn latches, stainless steel, heavy-duty version with plastic twist knob
- K2256
Quarter-turn latches, stainless steel, heavy-duty version with plastic or stainless steel twist knob
- K2256_ES
Quarter-turn latches, stainless steel, heavy-duty version with stainless steel twist knob
- K1563
Spacer rings stainless steel for push button latches
- K1564
Clamping pin stainless steel
- K2257
Clamping pin, stainless steel, for quarter-turn latch
- K1565
Locking pins, stainless steel with stainless steel mushroom grip
- K1068
Magnetic bushes
- K1069
Pin for magnetic bush
- K0724
Bushing for ball lock pins
- K0724
Locating bushes for ball lock pins, with thread lock
- K1841
Locating bushes, stainless steel with status sensor
- K1842
Locating bushes, stainless steel for status sensor
- K1416
Locating bushes stainless steel for ball lock pins
- K1462
Locating bushes with collar, stainless steel for ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K2256Quarter-turn latches, stainless steel, heavy-duty version with... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Quarter-turn latches are used for replacing and locking fixtures or hatches quickly and easily. Toolless clamping shortens setup times.Material:Housing stainless steel. Rotary knob thermoplastic PA (polyamide) or stainless steel.Version:Housing bright. Rotary knob PA fibreglass reinforced, black. Knob stainless steel, bright.Note:M2 or M3 stainless steel fastening screws are included.
The plate thickness varies depending on the clamping pin used (K2257).
Mounting option 1 with Form A clamping pin for plate thickness 6 mm or with Form B clamping pin for plate thickness 9 mm. Mounting option 2 with Form A clamping pin for plate thickness >6 to 20 mm or with Form B clamping pin for plate thickness >9 to 20 mm.
The clamping pins must be ordered separately.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.Type of operation:Ensure that the twist knob is in the "OFF" position. Place the quarter-turn latch over the clamping pin and turn the twist knob to the ‘ON’ position.Accessory:Stainless steel clamping pin for quarter-turn latch K2257.Drawing reference:1) Mounting option 1 2) Mounting option 2 3) Plate Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Quarter-turn latches, stainless steel, heavy-duty version with plastic twist knob
|
More information |
Order No. | Component material | D | D1 | D2 | D3 | D4 | D5 | D6 | D7 | D8 | H | H1 | H2 | M | T | T1 | T2 | Clamping force N | Pullout force F kN | Holding force N | Temperature resistance | CAD | Acc. | Price | Order |
---|
K2256.14 | polyamide | 6 | 14 | 25 | 30 | 21 | 14 | 26 | 4,4 | 2,4 | 40 | 14,7 | 5,5 | M02X4 | 6/9 | 6-20/9-20 | 2,5 | 150 | 1,8 | 450 | ≤130 °C |  | | on request | | K2256.18 | polyamide | 8 | 18 | 34 | 40 | 28 | 18 | 35 | 6,5 | 3,4 | 48 | 16 | 5,5 | M3x5 | 6/9 | 6-20/9-20 | 2,5 | 250 | 2,4 | 750 | ≤180 °C |  | | on request | |
|
Quarter-turn latches, stainless steel, heavy-duty version with stainless steel twist knob |
More information |
Order No. | Component material | D | D1 | D2 | D3 | D4 | D5 | D6 | D7 | D8 | H | H1 | H2 | M | T | T1 | T2 | Clamping force N | Pullout force F kN | Holding force N | Temperature resistance | CAD | Acc. | Price | Order |
---|
K2256.114 | stainless steel A2 | 6 | 14 | 25 | 30 | 21 | 14 | 26 | 4,4 | 2,4 | 40 | 14,7 | 5,5 | M02X4 | 6/9 | 6-20/9-20 | 2,5 | 150 | 1,8 | 450 | ≤130 °C |  | | on request | | K2256.118 | stainless steel A2 | 8 | 18 | 34 | 40 | 28 | 18 | 35 | 6,5 | 3,4 | 48 | 16 | 5,5 | M3x5 | 6/9 | 6-20/9-20 | 2,5 | 250 | 2,4 | 750 | ≤180 °C |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|