Product groups
Locating bushes, steel, for ball lock pin
K2259

Locating bushes, steel, for ball lock pin

go back

Item description/product images

DescriptionMaterial:Steel.Version:Nickel-plated and temperedNote:M3 or M4 stainless steel fastening screws are included.
Mounting option for plate thickness from 10 mm
Drawing reference:
1) plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2259 Locating bush, steel, for ball lock pin 194 kB
 Technical information for heavy-duty retractable ball lock pin with twist knob and matching locating bush 191 kB

Drawings

Locating bushes, steel, for ball lock pin

Item selection/filter

Order No.D

D1D2D3D4D5HH1LL1Panel thicknessCADAcc.PriceOrder
K2259.2912122923M32916,55,52,564≥10 on request
K2259.3716163729M437227,53,585≥13 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33