Product groups

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.

Version:Grip black grey or traffic red RAL 3020.
Stainless steel bright.
Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely. If required, the ball lock pins can be fitted with a retaining cable.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory:Locating bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0792 Ball lock pins with plastic grip 182 kB

Drawings

Ball lock pins with plastic grip

Item selection/filter

Order No.Component
colour
BDD1D2D3LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0792.002605010black grey RAL 702117,626,455,513,2105,92520,215,9515 on request
K0792.002605015black grey RAL 702117,626,455,513,2155,92520,220,9515 on request
K0792.002605020black grey RAL 702117,626,455,513,2205,92520,225,9515 on request
K0792.002605025black grey RAL 702117,626,455,513,2255,92520,230,9515 on request
K0792.002605030black grey RAL 702117,626,455,513,2305,92520,235,9515 on request
K0792.002606010black grey RAL 702117,626,466,8513,2106,82520,216,8622 on request
K0792.002606015black grey RAL 702117,626,466,8513,2156,82520,221,8622 on request
K0792.002606020black grey RAL 702117,626,466,8513,2206,82520,226,8622 on request
K0792.002606025black grey RAL 702117,626,466,8513,2256,82520,231,8622 on request
K0792.002606030black grey RAL 702117,626,466,8513,2306,82520,236,8622 on request
K0792.002606035black grey RAL 702117,626,466,8513,2356,82520,241,8622 on request
K0792.002606040black grey RAL 702117,626,466,8513,2406,82520,246,8622 on request
K0792.002606045black grey RAL 702117,626,466,8513,2456,82520,251,8622 on request
K0792.002606050black grey RAL 702117,626,466,8513,2506,82520,256,8622 on request
K0792.003308020black grey RAL 70212333,289,517,3207,83326,127,8838 on request
K0792.003308025black grey RAL 70212333,289,517,3257,83326,132,8838 on request
K0792.003308030black grey RAL 70212333,289,517,3307,83326,137,8838 on request
K0792.003308035black grey RAL 70212333,289,517,3357,83326,142,8838 on request
K0792.003308040black grey RAL 70212333,289,517,3407,83326,147,8838 on request
K0792.003308045black grey RAL 70212333,289,517,3457,83326,152,8838 on request
K0792.003308050black grey RAL 70212333,289,517,3507,83326,157,8838 on request
K0792.003310020black grey RAL 70212333,2101217,3208,93326,128,91060 on request
K0792.003310025black grey RAL 70212333,2101217,3258,93326,133,91060 on request
K0792.003310030black grey RAL 70212333,2101217,3308,93326,138,91060 on request
K0792.003310035black grey RAL 70212333,2101217,3358,93326,143,91060 on request
K0792.003310040black grey RAL 70212333,2101217,3408,93326,148,91060 on request
K0792.003310045black grey RAL 70212333,2101217,3458,93326,153,91060 on request
K0792.003310050black grey RAL 70212333,2101217,3508,93326,158,91060 on request
K0792.003310060black grey RAL 70212333,2101217,3608,93326,168,91060 on request
K0792.004612025black grey RAL 70213345,91214,526,3259,939,531,334,91286 on request
K0792.004612030black grey RAL 70213345,91214,526,3309,939,531,339,91286 on request
K0792.004612035black grey RAL 70213345,91214,526,3359,939,531,344,91286 on request
K0792.004612040black grey RAL 70213345,91214,526,3409,939,531,349,91286 on request
K0792.004612045black grey RAL 70213345,91214,526,3459,939,531,354,91286 on request
K0792.004612050black grey RAL 70213345,91214,526,3509,939,531,359,91286 on request
K0792.004612060black grey RAL 70213345,91214,526,3609,939,531,369,91286 on request
K0792.004612070black grey RAL 70213345,91214,526,3709,939,531,379,91286 on request
K0792.004612080black grey RAL 70213345,91214,526,3809,939,531,389,91286 on request
K0792.004616030black grey RAL 70213345,9161926,33013,139,531,343,116153 on request
K0792.004616035black grey RAL 70213345,9161926,33513,139,531,348,116153 on request
K0792.004616040black grey RAL 70213345,9161926,34013,139,531,353,116153 on request
K0792.004616045black grey RAL 70213345,9161926,34513,139,531,358,116153 on request
K0792.004616050black grey RAL 70213345,9161926,35013,139,531,363,116153 on request
K0792.004616060black grey RAL 70213345,9161926,36013,139,531,373,116153 on request
K0792.004616070black grey RAL 70213345,9161926,37013,139,531,383,116153 on request
K0792.004616080black grey RAL 70213345,9161926,38013,139,531,393,116153 on request
K0792.00842605010traffic red RAL 302017,626,455,513,2105,92520,215,9515 on request
K0792.00842605015traffic red RAL 302017,626,455,513,2155,92520,220,9515 on request
K0792.00842605020traffic red RAL 302017,626,455,513,2205,92520,225,9515 on request
K0792.00842605025traffic red RAL 302017,626,455,513,2255,92520,230,9515 on request
K0792.00842605030traffic red RAL 302017,626,455,513,2305,92520,235,9515 on request
K0792.00842606010traffic red RAL 302017,626,466,8513,2106,82520,216,8622 on request
K0792.00842606015traffic red RAL 302017,626,466,8513,2156,82520,221,8622 on request
K0792.00842606020traffic red RAL 302017,626,466,8513,2206,82520,226,8622 on request
K0792.00842606025traffic red RAL 302017,626,466,8513,2256,82520,231,8622 on request
K0792.00842606030traffic red RAL 302017,626,466,8513,2306,82520,236,8622 on request
K0792.00842606035traffic red RAL 302017,626,466,8513,2356,82520,241,8622 on request
K0792.00842606040traffic red RAL 302017,626,466,8513,2406,82520,246,8622 on request
K0792.00842606045traffic red RAL 302017,626,466,8513,2456,82520,251,8622 on request
K0792.00842606050traffic red RAL 302017,626,466,8513,2506,82520,256,8622 on request
K0792.00843308020traffic red RAL 30202333,289,517,3207,83326,127,8838 on request
K0792.00843308025traffic red RAL 30202333,289,517,3257,83326,132,8838 on request
K0792.00843308030traffic red RAL 30202333,289,517,3307,83326,137,8838 on request
K0792.00843308035traffic red RAL 30202333,289,517,3357,83326,142,8838 on request
K0792.00843308040traffic red RAL 30202333,289,517,3407,83326,147,8838 on request
K0792.00843308045traffic red RAL 30202333,289,517,3457,83326,152,8838 on request
K0792.00843308050traffic red RAL 30202333,289,517,3507,83326,157,8838 on request
K0792.00843310020traffic red RAL 30202333,2101217,3208,93326,128,91060 on request
K0792.00843310025traffic red RAL 30202333,2101217,3258,93326,133,91060 on request
K0792.00843310030traffic red RAL 30202333,2101217,3308,93326,138,91060 on request
K0792.00843310035traffic red RAL 30202333,2101217,3358,93326,143,91060 on request
K0792.00843310040traffic red RAL 30202333,2101217,3408,93326,148,91060 on request
K0792.00843310045traffic red RAL 30202333,2101217,3458,93326,153,91060 on request
K0792.00843310050traffic red RAL 30202333,2101217,3508,93326,158,91060 on request
K0792.00843310060traffic red RAL 30202333,2101217,3608,93326,168,91060 on request
K0792.00844612025traffic red RAL 30203345,91214,526,3259,939,531,334,91286 on request
K0792.00844612030traffic red RAL 30203345,91214,526,3309,939,531,339,91286 on request
K0792.00844612035traffic red RAL 30203345,91214,526,3359,939,531,344,91286 on request
K0792.00844612040traffic red RAL 30203345,91214,526,3409,939,531,349,91286 on request
K0792.00844612045traffic red RAL 30203345,91214,526,3459,939,531,354,91286 on request
K0792.00844612050traffic red RAL 30203345,91214,526,3509,939,531,359,91286 on request
K0792.00844612060traffic red RAL 30203345,91214,526,3609,939,531,369,91286 on request
K0792.00844612070traffic red RAL 30203345,91214,526,3709,939,531,379,91286 on request
K0792.00844612080traffic red RAL 30203345,91214,526,3809,939,531,389,91286 on request
K0792.00844616030traffic red RAL 30203345,9161926,33013,139,531,343,116153 on request
K0792.00844616035traffic red RAL 30203345,9161926,33513,139,531,348,116153 on request
K0792.00844616040traffic red RAL 30203345,9161926,34013,139,531,353,116153 on request
K0792.00844616045traffic red RAL 30203345,9161926,34513,139,531,358,116153 on request
K0792.00844616050traffic red RAL 30203345,9161926,35013,139,531,363,116153 on request
K0792.00844616060traffic red RAL 30203345,9161926,36013,139,531,373,116153 on request
K0792.00844616070traffic red RAL 30203345,9161926,37013,139,531,383,116153 on request
K0792.00844616080traffic red RAL 30203345,9161926,38013,139,531,393,116153 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33