Product groups

Item description/product images

DescriptionMaterial:Housing steel.
Balls and springs stainless steel.
Version:Housing nickel-plated.
Balls tempered.
Note:The 3 balls inside the bushing hold the locking pin with the specified retaining force.
Installation option 1: min. plate thickness 6 mm.
Installation option 2: max. plate thickness 10 mm.
Installation option 3: plate thickness > 10 mm.
Installation option 4: blind hole.
On request:Suitable nuts.Accessory:Locking pin K1067.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1066 Ball lock bushes 386 kB
 Technical information 170 kB

Drawings

Ball lock bushes
Ball lock bushes

Item selection/filter

Order No.Clamping
force
N
Shearing force
kN
Temperature
resistance
CADAcc.PriceOrder
K1066.771,8≤180 °C on request
K1066.15151,8≤180 °C on request