Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Accessory to K1068.
The pin is attracted to the magnetic bush K1068.
Mounting option with nut (not included) or by screwing directly into the workpiece.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1069 Pin for magnetic bush 206 kB
 Technical information 170 kB

Drawings

Pin for magnetic bush
Pin for magnetic bush

Item selection/filter

Order No.

Shear force
kN
CADAcc.PriceOrder
K1069.60,9 on request