Product groups
Ball lock pins with plastic L-grip
K0792

Ball lock pins with plastic L-grip

go back

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.

Version:Grip black grey or traffic red RAL 3020.
Stainless steel bright.
Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely. If required, the ball lock pins can be fitted with a retaining cable.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory:Locating bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0792 Ball lock pins with plastic L-grip 179 kB

Drawings

Ball lock pins with plastic L-grip

Item selection/filter

Order No.Component
colour
BDD1D2D3D4LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0792.102605010black grey RAL 702117,639,355,513,226105,92519,215,9515 on request
K0792.102605015black grey RAL 702117,639,355,513,226155,92519,220,9515 on request
K0792.102605020black grey RAL 702117,639,355,513,226205,92519,225,9515 on request
K0792.102605025black grey RAL 702117,639,355,513,226255,92519,230,9515 on request
K0792.102605030black grey RAL 702117,639,355,513,226305,92519,235,9515 on request
K0792.102606010black grey RAL 702117,639,366,8513,226106,82519,216,8622 on request
K0792.102606015black grey RAL 702117,639,366,8513,226156,82519,221,8622 on request
K0792.102606020black grey RAL 702117,639,366,8513,226206,82519,226,8622 on request
K0792.102606025black grey RAL 702117,639,366,8513,226256,82519,231,8622 on request
K0792.102606030black grey RAL 702117,639,366,8513,226306,82519,236,8622 on request
K0792.102606035black grey RAL 702117,639,366,8513,226356,82519,241,8622 on request
K0792.102606040black grey RAL 702117,639,366,8513,226406,82519,246,8622 on request
K0792.102606045black grey RAL 702117,639,366,8513,226456,82519,251,8622 on request
K0792.102606050black grey RAL 702117,639,366,8513,226506,82519,256,8622 on request
K0792.103508020black grey RAL 70212352,289,517,335,4207,83324,227,8838 on request
K0792.103508025black grey RAL 70212352,289,517,335,4257,83324,232,8838 on request
K0792.103508030black grey RAL 70212352,289,517,335,4307,83324,237,8838 on request
K0792.103508035black grey RAL 70212352,289,517,335,4357,83324,242,8838 on request
K0792.103508040black grey RAL 70212352,289,517,335,4407,83324,247,8838 on request
K0792.103508045black grey RAL 70212352,289,517,335,4457,83324,252,8838 on request
K0792.103508050black grey RAL 70212352,289,517,335,4507,83324,257,8838 on request
K0792.103510020black grey RAL 70212352,2101217,335,4208,93324,228,91060 on request
K0792.103510025black grey RAL 70212352,2101217,335,4258,93324,233,91060 on request
K0792.103510030black grey RAL 70212352,2101217,335,4308,93324,238,91060 on request
K0792.103510035black grey RAL 70212352,2101217,335,4358,93324,243,91060 on request
K0792.103510040black grey RAL 70212352,2101217,335,4408,93324,248,91060 on request
K0792.103510045black grey RAL 70212352,2101217,335,4458,93324,253,91060 on request
K0792.103510050black grey RAL 70212352,2101217,335,4508,93324,258,91060 on request
K0792.103510060black grey RAL 70212352,2101217,335,4608,93324,268,91060 on request
K0792.104712025black grey RAL 70213370,21214,526,347259,939,528,434,91286 on request
K0792.104712030black grey RAL 70213370,21214,526,347309,939,528,439,91286 on request
K0792.104712035black grey RAL 70213370,21214,526,347359,939,528,444,91286 on request
K0792.104712040black grey RAL 70213370,21214,526,347409,939,528,449,91286 on request
K0792.104712045black grey RAL 70213370,21214,526,347459,939,528,454,91286 on request
K0792.104712050black grey RAL 70213370,21214,526,347509,939,528,459,91286 on request
K0792.104712060black grey RAL 70213370,21214,526,347609,939,528,469,91286 on request
K0792.104712070black grey RAL 70213370,21214,526,347709,939,528,479,91286 on request
K0792.104712080black grey RAL 70213370,21214,526,347809,939,528,489,91286 on request
K0792.104716030black grey RAL 70213370,2161926,3473013,139,528,443,116153 on request
K0792.104716035black grey RAL 70213370,2161926,3473513,139,528,448,116153 on request
K0792.104716040black grey RAL 70213370,2161926,3474013,139,528,453,116153 on request
K0792.104716045black grey RAL 70213370,2161926,3474513,139,528,458,116153 on request
K0792.104716050black grey RAL 70213370,2161926,3475013,139,528,463,116153 on request
K0792.104716060black grey RAL 70213370,2161926,3476013,139,528,473,116153 on request
K0792.104716070black grey RAL 70213370,2161926,3477013,139,528,483,116153 on request
K0792.104716080black grey RAL 70213370,2161926,3478013,139,528,493,116153 on request
K0792.10842605010traffic red RAL 302017,639,355,513,226105,92519,215,9515 on request
K0792.10842605015traffic red RAL 302017,639,355,513,226155,92519,220,9515 on request
K0792.10842605020traffic red RAL 302017,639,355,513,226205,92519,225,9515 on request
K0792.10842605025traffic red RAL 302017,639,355,513,226255,92519,230,9515 on request
K0792.10842605030traffic red RAL 302017,639,355,513,226305,92519,235,9515 on request
K0792.10842606010traffic red RAL 302017,639,366,8513,226106,82519,216,8622 on request
K0792.10842606015traffic red RAL 302017,639,366,8513,226156,82519,221,8622 on request
K0792.10842606020traffic red RAL 302017,639,366,8513,226206,82519,226,8622 on request
K0792.10842606025traffic red RAL 302017,639,366,8513,226256,82519,231,8622 on request
K0792.10842606030traffic red RAL 302017,639,366,8513,226306,82519,236,8622 on request
K0792.10842606035traffic red RAL 302017,639,366,8513,226356,82519,241,8622 on request
K0792.10842606040traffic red RAL 302017,639,366,8513,226406,82519,246,8622 on request
K0792.10842606045traffic red RAL 302017,639,366,8513,226456,82519,251,8622 on request
K0792.10842606050traffic red RAL 302017,639,366,8513,226506,82519,256,8622 on request
K0792.10843508020traffic red RAL 30202352,289,517,335,4207,83324,227,8838 on request
K0792.10843508025traffic red RAL 30202352,289,517,335,4257,83324,232,8838 on request
K0792.10843508030traffic red RAL 30202352,289,517,335,4307,83324,237,8838 on request
K0792.10843508035traffic red RAL 30202352,289,517,335,4357,83324,242,8838 on request
K0792.10843508040traffic red RAL 30202352,289,517,335,4407,83324,247,8838 on request
K0792.10843508045traffic red RAL 30202352,289,517,335,4457,83324,252,8838 on request
K0792.10843508050traffic red RAL 30202352,289,517,335,4507,83324,257,8838 on request
K0792.10843510020traffic red RAL 30202352,2101217,335,4208,93324,228,91060 on request
K0792.10843510025traffic red RAL 30202352,2101217,335,4258,93324,233,91060 on request
K0792.10843510030traffic red RAL 30202352,2101217,335,4308,93324,238,91060 on request
K0792.10843510035traffic red RAL 30202352,2101217,335,4358,93324,243,91060 on request
K0792.10843510040traffic red RAL 30202352,2101217,335,4408,93324,248,91060 on request
K0792.10843510045traffic red RAL 30202352,2101217,335,4458,93324,253,91060 on request
K0792.10843510050traffic red RAL 30202352,2101217,335,4508,93324,258,91060 on request
K0792.10843510060traffic red RAL 30202352,2101217,335,4608,93324,268,91060 on request
K0792.10844712025traffic red RAL 30203370,21214,526,347259,939,528,434,91286 on request
K0792.10844712030traffic red RAL 30203370,21214,526,347309,939,528,439,91286 on request
K0792.10844712035traffic red RAL 30203370,21214,526,347359,939,528,444,91286 on request
K0792.10844712040traffic red RAL 30203370,21214,526,347409,939,528,449,91286 on request
K0792.10844712045traffic red RAL 30203370,21214,526,347459,939,528,454,91286 on request
K0792.10844712050traffic red RAL 30203370,21214,526,347509,939,528,459,91286 on request
K0792.10844712060traffic red RAL 30203370,21214,526,347609,939,528,469,91286 on request
K0792.10844712070traffic red RAL 30203370,21214,526,347709,939,528,479,91286 on request
K0792.10844712080traffic red RAL 30203370,21214,526,347809,939,528,489,91286 on request
K0792.10844716030traffic red RAL 30203370,2161926,3473013,139,528,443,116153 on request
K0792.10844716035traffic red RAL 30203370,2161926,3473513,139,528,448,116153 on request
K0792.10844716040traffic red RAL 30203370,2161926,3474013,139,528,453,116153 on request
K0792.10844716045traffic red RAL 30203370,2161926,3474513,139,528,458,116153 on request
K0792.10844716050traffic red RAL 30203370,2161926,3475013,139,528,463,116153 on request
K0792.10844716060traffic red RAL 30203370,2161926,3476013,139,528,473,116153 on request
K0792.10844716070traffic red RAL 30203370,2161926,3477013,139,528,483,116153 on request
K0792.10844716080traffic red RAL 30203370,2161926,3478013,139,528,493,116153 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Iran
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33