Product groups
Ball lock pins with plastic grip and metal collar
K0363_A

Ball lock pins with plastic grip and metal collar

go back

Item description/product images

DescriptionMaterial:Grip and push button thermoplastic.
Metal parts stainless steel.
Version:Grip black.
Push button traffic red.
Steel parts bright.
Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.
Form A is suitable for applications where high demands and precision are required.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Features:Form A:
Pin ground, metal collar, high axial pull-out force
Accessory:Bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Drawing reference:
1) Metal collar
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0363_A Ball lock pins with plastic grip and metal collar 119 kB

Drawings

Ball lock pins with plastic grip and metal collar

Item selection/filter

Order No.FormDD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0363.3805010A3855,51610632,516515  on request
K0363.3805015A3855,51615632,521515  on request
K0363.3805020A3855,51620632,526515  on request
K0363.3805025A3855,51625632,531515  on request
K0363.3805030A3855,51630632,536515  on request
K0363.3806010A3866,851610732,517622  on request
K0363.3806015A3866,851615732,522622  on request
K0363.3806020A3866,851620732,527622  on request
K0363.3806025A3866,851625732,532622  on request
K0363.3806030A3866,851630732,537622  on request
K0363.3806035A3866,851635732,542622  on request
K0363.3806040A3866,851640732,547622  on request
K0363.3806045A3866,851645732,552622  on request
K0363.3806050A3866,851650732,557622  on request
K0363.3808020A3889,51620832,528838  on request
K0363.3808025A3889,51625832,533838  on request
K0363.3808030A3889,51630832,538838  on request
K0363.3808035A3889,51635832,543838  on request
K0363.3808040A3889,51640832,548838  on request
K0363.3808045A3889,51645832,553838  on request
K0363.3808050A3889,51650832,558838  on request
K0363.4710020A4710122320940291060  on request
K0363.4710025A4710122325940341060  on request
K0363.4710030A4710122330940391060  on request
K0363.4710035A4710122335940441060  on request
K0363.4710040A4710122340940491060  on request
K0363.4710045A4710122345940541060  on request
K0363.4710050A4710122350940591060  on request
K0363.4710060A4710122360940691060  on request
K0363.4712025A471214,523251040351286  on request
K0363.4712030A471214,523301040401286  on request
K0363.4712035A471214,523351040451286  on request
K0363.4712040A471214,523401040501286  on request
K0363.4712045A471214,523451040551286  on request
K0363.4712050A471214,523501040601286  on request
K0363.4712060A471214,523601040701286  on request
K0363.4712070A471214,523701040801286  on request
K0363.4712080A471214,523801040901286  on request
K0363.4716030A471619233013404316153  on request
K0363.4716035A471619233513404816153  on request
K0363.4716040A471619234013405316153  on request
K0363.4716045A471619234513405816153  on request
K0363.4716050A471619235013406316153  on request
K0363.4716060A471619236013407316153  on request
K0363.4716070A471619237013408316153  on request
K0363.4716080A471619238013409316153  on request