Product groups
Quarter-turn clamp locks stainless steel, rotary knob stainless steel
K1061_ES

Quarter-turn clamp locks stainless steel, rotary knob stainless...

go back

Item description/product images

DescriptionMaterial:Housing stainless steel.
Pin steel or stainless steel.
Pin stainless steel.
Twist knob stainless steel.
Version:Housing bright.
Pin nickel plated or bright.
Pin bright.
Knob stainless steel, bright.
Note:M2 or M3 fastening screws are supplied.
Mounting option 1 for plate thickness 6 or 12 mm.
Mounting option 2 for plate thickness 12 to 20 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Accessory:Clamping plates K1062
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1061_ES Quarter-turn clamp locks stainless steel, rotary knob stainless steel 278 kB
 Technical Information quarter-turn clamp lock K1061 and clamping plate K1062 229 kB

Drawings

Quarter-turn clamp locks stainless steel, rotary knob stainless steel

Item selection/filter

Order No.Component
material
Version 2DLD1D2D3D4HH1MD5D6D7D8TT1Holding
force
N
Clamping
force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
CADAcc.PriceOrder
K1061.5161stainless steelpins steel515,514252021196,5M2x314264,42,466-1060601,81,2≤200 °C on request
K1061.8171stainless steelpins steel8171834322825,510M3x418356,53,466-1490903,22,6≤200 °C on request
K1061.8231stainless steelpins steel8231834322825,510M3x418356,53,41212-2090903,22,6≤200 °C on request
K1061.15161stainless steelpin stainless steel515,514252021196,5M2x314264,42,466-1060601,81,2≤200 °C on request
K1061.18171stainless steelpin stainless steel8171834322825,510M3x418356,53,466-1490903,22,6≤200 °C on request
K1061.18231stainless steelpin stainless steel8231834322825,510M3x418356,53,41212-2090903,22,6≤200 °C on request