Product groups
Cable glands EMC stainless steel
K2249

Cable glands EMC stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.
Lamellar insert polyamide (PA6).
Seal ring CR / NBR.
O-ring NBR.

Version:nickel-plated.Note:DIN EN 60423 cable glands with metric thread. For shielded cables and lines. Sealing and tension relief are provided by inset fins and a sealing washer.

Rating IP68 (5 bar for 30 min).

Cable glands are used for connecting fixed calbes and lines in housings, distributors and switch boxes.
Temperature range:Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2249 Cable glands EMC stainless steel 270 kB

Drawings

Cable glands EMC stainless steel

Item selection/filter

Order No.D

D1H
max.
LSW1SW2Max. tightening torque
on SW1
Nm
Max. tightening torque
on SW2
Nm
CADAcc.PriceOrder
K2249.16150M16x1,55-930517173,53,5 on request
K2249.20150M20X1,59-1333,5622223,53,5 on request
K2249.25150M25x1,511-1636,5727276,76,7 on request
K2249.32150M32x1,514-2038834341212 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cameroon
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33